Quectel LG290P GPS GNSS Module Quadband (Cut Tape)

Quectel LG290P is a quad-band, multi-constellation high-precision GNSS module, which supports simultaneous reception of GPS, GLONASS, Galileo, BDS, QZSS and NavIC constellations, as well as SBAS augmentation systems (WASS, EGNOS, BDSBAS, MSAS, GAGAN and SDCM). The module supports Quad-band RTK with fast convergence time and reliable performance.

An integrated professional-grade interference signal detection and elimination algorithms effectively mitigates against multiple narrow-band interference sources which significantly improves signal reception performance, particularly in complex electromagnetic environments. The LG290P module supports multi-mode and Quadband RTK algorithm solutions, ensuring fast and reliable high-precision RTK positioning in complex scenarios such as urban environments and deep tree cover.

LG290P supports protection-level and other integrity detection information, aiding control decisions in automatic navigation application scenarios. With on-chip storage ECC verification and Secure Boot safe loading mode, the module protects the operating firmware safety. The LG290P accommodates users diverse needs with a choice of interfaces including UART, SPI and I2C.

  • Dimensions: 12.2 x 16 x 2.6mm
  • Weight: Approx. 0.9g
  • Operating Temperature: -40°C - +85°C
  • Supported Bands:
    • GPS: L1 C/A, L5, L2C
    • GLONASS: L1, L2
    • Galileo: E1, E5a, E5b, E6
    • BDS: B1I, B1C, B2a, B2b, B2I, B3I
    • QZSS: L1 C/A, L5, L2C
    • NavIC: L5
    • SBAS: L1
  • Default Constellations: GPS + GLONASS + Galileo + BDS + QZSS + NavIC
  • Number of Tracking Channels: 1040
  • Number of Concurrent GNSS: 5 + QZSS
  • Horizontal Position Accuracy:
    • Autonomous: 0.7m
    • RTK: 0.8cm + 1ppm
  • Vertical Accuracy:
    • Autonomous: 2.5m
    • RTK: 1.5cm + 1ppm
  • Velocity Accuracy (Without Aid): 0.03m/s
  • Accuracy of 1PPS Sognal (RMS): 5ns
  • RTK Convergence Time: 5s
  • TTFF (without AGNSS):
    • Cold Start: 28s
    • Warm Start: 28s
    • Hot Start: 1.7s
  • Sensitivity (@ Default Constellations):
    • Acquisition: -146 dBm
    • Tracking: -160 dBm
    • Reacquisition: -155dBm
  • Dynamic Performance:
    • Maximum Altitude: 10000m
    • Maximum Velocity: 490m/s
    • Maximum Acceleration: 4g
  • Update Rate:
    • Default: 10Hz
    • Max. 20Hz
  • Supply Voltage Range: 3.15 - 3.45V, Typ. 3.3V
  • I/O Voltage: Following VCC

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.