×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

Raspberry Pi Pico 2 W

Added to your shopping cart

Important: The Raspberry Pi Pico 2 W is available for pre-order. Orders will be fulfilled in the order they are received. If you are ordering this product alongside "Live/in-stock" products and want to receive these products ASAP, be sure to designate your order for split shipments in checkout. Due to global supply chain shortages, we cannot guarantee dates for when we will have stock of this product.

The Raspberry Pi Pico 2 series of microcontroller boards is built on RP2350: a high-performance, secure microcontroller. With a higher core clock speed, double the on-chip SRAM, double the on-board flash memory, more powerful Arm cores, optional RISC-V cores, new security features, and upgraded interfacing capabilities than the previous version. The Raspberry Pi Pico 2 series delivers a significant performance and feature boost while retaining hardware and software compatibility with earlier members of the Raspberry Pi Pico family.

The Pico 2 W adds wireless functionality with a 2.4GHz 802.11n wireless LAN and Bluetooth 5.2 wireless radio and on-board antenna. The radio holds modular compliance certification the United States.

RP2350A

  • A 150MHz system clock (versus 133MHz)
  • Dual Arm Cortex-M33 cores (versus dual Arm Cortex-M0+)
  • Dual RISC-V Hazard3 cores
  • 520KB RAM (versus 264KB)
  • 8KB on-chip OTP storage
  • A comprehensive security model, based on Arm TrustZone for Cortex-M
  • Greatly improved power efficiency compared to the RP2350

Raspberry Pi Pico 2 W also includes:

  • 4MB of on-board QSPI Flash memory (versus 2MB on Raspberry Pi Pico W) for code, data, and wireless firmware storage.
  • A CYW43439 wireless modem, supporting:
    • 2.4GHz 802.11n Wi-Fi
    • Bluetooth 5.2

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.