Raspberry Pi 500 - Unit Only

Added to your shopping cart

A fast, powerful computer built into a high-quality keyboard, for the ultimate compact PC experience.

The Raspberry Pi 500 features the same quad-core 64-bit Arm processor and RP1 I/O controller found in Raspberry Pi 5. With a one-piece aluminium heatsink built in for improved thermal performance, your Raspberry Pi 500 will run fast and smoothly even under heavy load, while delivering glorious dual 4K display output. For those looking for the complete Raspberry Pi 500 setup, the Raspberry Pi 500 Desktop Kit comes with a mouse, a USB-C power supply and an HDMI cable, along with the Official Raspberry Pi Beginner’s Guide, to help you get the most out of your new computer.

This is the unit only and only includes the keyboard and a 32GB MicroSD card with Raspberry Pi OS pre-loaded.

  • 2.4GHz quad-core, 64-bit Arm Cortex-A76 CPU, with 512KB L2 caches and a 2MB shared L3 cache
  • VideoCore VII GPU
  • 8GB LPDDR4X-4267 SDRAM
  • 2.4 GHz and 5.0 GHz 802.11ac Wi-Fi
  • Bluetooth 5.0 / Bluetooth Low Energy (BLE)
  • Micro SD card slot, with support for high-speed SDR104 mode and the command queuing extension
  • 2 × USB 3.0 ports, supporting simultaneous 5Gbps operation
  • 1 × USB 2.0 port
  • Gigabit Ethernet
  • Dual micro-HDMI ports
  • 40-pin GPIO header
  • Kensington lock
  • 5V/5A DC power – via separate USB-C power supply
  • Power button on the keyboard

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.