×

SparkFun will be closed Nov. 28th and Nov. 29th in observance of Thanksgiving. Any orders qualifying for same day shipping placed after 2:00 p.m. MST on Wednesday, Nov 27th will be processed on Monday, Dec 1st. Wishing you a safe and happy holiday weekend from all of us at SparkFun!

Raspberry Pi Compute Module 5 32GB (Wireless) - 2GB RAM

Added to your shopping cart

Important: This Raspberry Pi Compute Module 5 (Wireless) is available for pre-order. Orders will be fulfilled in the order they are received. If you are ordering this product alongside "Live/in-stock" products and want to receive these products ASAP, be sure to designate your order for split shipments in checkout. Due to global supply chain shortages, we cannot guarantee dates for when we will receive stock of this product.

The Raspberry Pi Compute Module 5 is a system on module that delivers the power of Raspberry Pi 5 in a form factor ideal for embedded applications. Priced from $45 and featuring a quad-core Arm Cortex-A76 processor, dual 4Kp60 HDMI output, Gigabit Ethernet, optional fully-certified wireless module providing Wi-Fi® and Bluetooth connectivity, and a variety of RAM and eMMC flash options. Compute Module 5 enables you to leverage Raspberry Pi 5’s powerful hardware and optimized software stack in your own custom systems and form factors.

In comparison with its predecessor; Compute Module 5 features additional I/O interfaces, allowing even more flexibility and providing a greater breadth of options for product and application design. For cost-sensitive applications, Compute Module 5 is also available without eMMC flash.

Also available to assist product designers is the Raspberry Pi Development Kit for Compute Module 5, offering an ideal environment for prototyping embedded solutions. This comprehensive kit includes a Compute Module 5 and Compute Module 5 IO Board together with all the essential accessories to kick-start your product design.

This version has 32GB of on-board memory. It has 2GB of RAM and wireless functionality (2.4 GHz / 5.0 GHz IEEE 802.11 b/g/n/ac and Bluetooth 5.0, BLE).

  • Memory
    • 32GB eMMC flash memory
    • 2GB LPDDR4-4267 SDRAM with ECC
  • Wireless
    • 2.4 GHz / 5.0 GHz IEEE 802.11 b/g/n/ac wireless
    • Bluetooth 5.0, BLE
    • On-board electronic switch to select between PCB trace or external antenna
  • Form Factor
    • 55mm x 40mm x 4.7mm
    • 4 x M2.5 mounting holes
  • Processor
    • Broadcom BCM2712 quad-core 64-bit Arm Cortex-A76 (Armv8) SoC @ 2.4GHz
  • Connectivity
    • Gigabit Ethernet PHY supporting IEEE 1588
    • 1 × PCIe x1 root complex, Gen 2 (5Gbps)
    • 1 × USB 2.0 port (high speed)
    • 2 × USB 3.0 ports, supporting simultaneous 5Gbps operation
    • Up to 30 × GPIO supporting either 1.8V or 3.3V signalling and peripheral options:
    • Up to 5 × UART
    • Up to 5 × I2C
    • Up to 5 × SPI
    • 1 × SDIO interface
    • 1 × DPI (parallel RGB display)
    • 1 × I2S
    • Up to 4 × PWM channels
    • Up to 3 × GPCLK outputs
  • Video
    • 2 × HDMI 2.0 ports (supports up to 4Kp60 on both ports simultaneously)
    • 2 × 4-lane MIPI ports supporting both DSI (display port) and CSI-2 (camera port)
  • Multimedia
    • 4Kp60 HEVC decoder
    • OpenGL ES 3.1 graphics, Vulkan 1.2
    • 1 × SDIO 2.0 (CM5 Lite)\
  • Input Power
    • Single +5V PSU input supports USB PD for up to 5A @ 5V
  • Operating Temperature
    • -20°C to +85°C
  • MTBF Ground Benign
    • 143 000 hours (168 000 hours CM5 Lite)
  • For a full list of local and regional product approvals and compliance, please visit pip.raspberrypi.com

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.