TFT LCD Display Module Screen - 2.0in., 240x320 (SPI Interface)

A small 2.00 Inch 240x320 IPS TFT display driven by the ST7789 display driver. It features a 4 wire SPI interface and 65K color. An 8 pin through hole via interface makes it easy to work with your connector of choice with this display.

  • Display Size: 2.0 inch
  • LCD Type: IPS TFT Transmissive
  • Resolution: 240(H)RGBx320(V)
  • Active Size: 30.6(H) x40.8(V) mm
  • Driver IC: ST7789
  • Interface Type: 4 wire SPI
  • Display Color: 65K
  • Wide Viewing Angle
  • Connector: 8 pin 2.54 mm pitch row connector
  • Operating Temperature: -20℃~ + 70℃

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.