Raspberry Pi Monitor - Red/White

Added to your shopping cart

The Raspberry Pi Monitor is a 15.6-inch full HD computer display. User-friendly, versatile, compact and affordable, it is the perfect desktop display companion for both Raspberry Pi computers and other devices.

With built-in audio via two front-facing speakers, and VESA and screw mounting options as well as an integrated angle-adjustable stand, the Raspberry Pi Monitor is ideal for desktop use or for integration into projects and systems. It can be powered directly from a Raspberry Pi, or by a separate power supply.

  • 15.6” IPS LCD Panel
  • 1920 x 1080 resolution
  • Color depth, 16.2M
  • Brightness 250cd/m2
  • Typical power, 1A at 5V dc
  • Can be powered, at reduced brightness and volume, directly from a Raspberry Pi USB port
  • Standard HDMI port (HDMI 1.4 compliant)
  • 3.5mm stereo headphone jack
  • Power in via USB-C
  • 2 x 1.2W integrated speakers
  • Support for 44.1kHz, 48kHz, and 96kHz sample rates

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.