Voltage Regulator - High Current LT1528

Replacement: None. We are no longer carrying this voltage regulator in our catalog. This page is for reference only.

Fast transient response, very high current (3A), low quiescent current (125uA) surface mount voltage regulator. Output is set for 3.3V but can be altered from 3.3V to 4.2V with two external resistors. Perfect for low-power mobile GM862 applications!

Check out our Unregulated Power Supply Tutorial!

Voltage Regulator - High Current LT1528 Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • TimZaman / about 13 years ago / 2

    Just for anyone who buys this [this module is actually recommended by telit]. Hooking it up for 3.8V out: 470 Ohm between OUT and SENSE, and 3k3 Ohm between SENSE and GND and leave SHDN unconnected.

    • Member #329178 / about 11 years ago / 1

      Good to know that it's recommended by Telit. I'm looking for a good regulator for high current (up to 2A at burst) mobile applications with an output of 3.8V. Thank you for pointing this out!

  • EEPS / about 14 years ago / 2

    The spec sheet says output voltage can be adjusted from 3.3V - 14V, look on page 7.

Customer Reviews

No reviews yet.