Coin Cell Battery - 20mm (CR2032)

CR2032 Lithium metal 3V 250mAh button cell battery. Great for powering low power processors or blink an LED for weeks at a time.

Note: This battery is not available to ship to Alaska or Hawaii, or through any express services (2-day, overnight), or internationally. This is temporary! Check out our blog post for more information. Additionally orders may take longer to process and therefore do not qualify for same-day shipping. Sorry for any inconvenience this may cause!

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

  • 20x3.2mm

Coin Cell Battery - 20mm (CR2032) Product Help and Resources

Battery Technologies

February 6, 2013

The basics behind the batteries used in portable electronic devices: LiPo, NiMH, coin cells, and alkaline.

Quick Illuminated Boxes

December 16, 2013

A quick tutorial to show you how to add LEDs to gift or holiday bags or boxes.

LilyPad Basics: Powering Your Project

September 24, 2018

Learn the options for powering your LilyPad projects, LiPo battery safety and care, and how to calculate and consider power constraints on your projects.

Adjustable LiPo Charger Hookup Guide

September 28, 2017

The SparkFun Adjustable LiPo Charger is a single-cell lithium polymer (LiPo) and lithium ion battery charger. Because it’s adjustable, this charger will be able to safely charge all of our singe-cell batteries.

SparkFun Paper Circuit Kits

July 5, 2018

Learn how to build a simple paper circuit using copper tape, a 5mm LED, and a 3V coin cell battery.

Flashlight Kit

October 11, 2018

This is an assembly guide for the SparkFun Flashlight Kit, a basic learn to solder kit.

3D Printed Illuminated Wand Prop

November 29, 2018

In this tutorial, we will learn about how to create a theatrical prop for a performance by 3D printing a wand and adding an LED.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1461399 / about 4 years ago / 1

    How much do these batteries weigh ? Weight is critical !

    Also any advice you can give on adding Voltage ( 6v ) ? Do you have any products that do this ? Once again, weight is critical.

    Thanks in advance !

    • CF / about 4 years ago / 1

      Typical Weight: 3.0 grams (0.10 oz.) If you need 6V, just stack two of them.

  • xxyeiroxx / about 8 years ago / 1

    Hello. Can these batteries power a ESP8266 module? Cheers

  • Member #514712 / about 11 years ago / 3

    It's NOT LI-ION. It's Li-Mn !!!

  • NukeFrenzy / about 13 years ago / 2

    The USPS considers these to be hazardous materials, digikey only allows shipping via UPS/Fedex. Are you able to get around this somehow?

    • Unfortunately, we are also not allowed to ship batteries using USPS. We do still ship via UPS and FedEx however.

      • Mechcondrid / about 12 years ago / 2

        actually that's not true you can ship batteries via usps as long as the combined Mah capacity doesnt go over 3000mah and you dont require air shipping (i.e. non international mail only)

        • jecottrell / about 12 years ago / 2

          Here are the actual regulations:

          622.51 Primary Lithium (Non-Rechargeable) Cells and Batteries Small consumer-type primary lithium cells or batteries (lithium metal or lithium alloy) like those used to power cameras and flashlights are mailable in a single shipment with the following restrictions: The batteries must be installed in the equipment being shipped. Each shipment may contain a maximum of four lithium cells or two lithium batteries. The lithium content must not exceed 1 gram (g) per cell. The total aggregate lithium content must not exceed 2 g per battery. The batteries installed in the equipment must be protected from damage and short circuit. The equipment must be equipped with an effective means of preventing it from being turned on or activated. The equipment must be contained in a strong sealed package and cushioned to prevent movement or damage.

  • Steingart / about 16 years ago / 2

    Is this really li-ion? If so, is it secondary? I don't know of any 3V li-ion cells (As opposed to lithium metal)

  • stevenvh17 / about 10 years ago / 1

    I wish you would stop using quarters for size reference in your photos. Not everyone outside the US knows how large a quarter is. What's wrong with rulers?

  • Member #550034 / about 11 years ago / 1

    Don't know if I just got a bad batch. 4 out of the 6 that I ordered were already half discharged the first time I used them.

    • Email techsupport@sparkfun. They should be able to help you out with replacements. Sorry about that!

  • stellios / about 11 years ago / 1

    is there a datasheet available? do they have a peak current we should stay under? 50mA? any rule-of-thumb we might be able to use if one is not available?

  • Member #433232 / about 11 years ago / 1

    How would I use more than one of these in a circuit? Can I stack them?

  • How long could this run the pro mini 3.3V without anything attached or sending it in to any sleep modes?

    • MikeGrusin / about 12 years ago / 1

      I'd guess 15-25 hours. Be sure to bypass the 3.3V regulator on the Mini, and run it directly off the 3V battery (the ATmega 328 will run down to 1.8V).

  • xylon89del / about 13 years ago / 1

    Anyone can provide the protection circuit for charging and discharging this Li-ion?

  • Is this rechargable?

  • johngineer / about 15 years ago / 1

    How much does it weigh?

Customer Reviews

No reviews yet.