LED - Super Bright White

These are very bright LEDs. The LEDs are so bright that it hurts to look directly at them. Please take a look at the pictures to get an idea of the intensity. All lenses are clear.

  • Standard Size - T1 3/4 5mm
  • Forward Voltage:
    • Min: 3.2V
    • Max: 3.4V
  • Max current 20mA

LED - Super Bright White Product Help and Resources

LED PomPom Headbands

June 14, 2017

Follow this tutorial to make your own light up PomPom headband! Try the beginner version if you are new to electronics or the advanced version if you have some more experience!

LED Crystal Goddess Crown

September 27, 2017

Follow this tutorial to make your own Crystal Goddess Crown with LEDs!

Flashlight Kit

October 11, 2018

This is an assembly guide for the SparkFun Flashlight Kit, a basic learn to solder kit.

3D Printed Illuminated Wand Prop

November 29, 2018

In this tutorial, we will learn about how to create a theatrical prop for a performance by 3D printing a wand and adding an LED.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • MarkPanzer / about 15 years ago / 4

    Great LEDs, I used them for my science project. I was trying to figure out which part of the visible light spectrum was best for growing plants, and these did the trick. I found that the blue worked the best. My only complaint, though, is that they are clear, and don't come with any description out of the box, which means you cannot immediatley identify what color they are out of the package. You have to light them up, and then organize them. No biggie though. Great LEDs and very bright when running off 3.6 volts. Also very energy efficient, I had 8 of these running off of two AA for a grand total of over 200 hours, and did not drain the battery very much.

    • Member #496657 / about 11 years ago / 1

      I'm just starting out with electronics, and I'm trying to wrap my head around how long something can run from a battery. If I understand correctly, this light draws 20 mAh at 3.4v. A single, AA alkaline battery can store about 2,000 maH at 1.23v, so two of them in series would be about 2.5v at 2,000mAh, which would power one light for about 100hrs? IS that correct? Will the light operate at 2.5v when it's rated for 3.4v? Is 3.4v a max? If you ran 8 lights off of two AAs, wouldn't they have a max run time of about 12.5 hours (100 / 8)?

      • LED addict / about 11 years ago * / 2

        Sorta, fresh alkaline AA are supposed to be at 1.5V(Ni-mh rechargeables are 1.2V, but that's not important right now). So two AAs would be 3 volts and that's probably enough voltage to turn this on, even though the stated minimum is 3.2, it'll just be a tiny bit dimmer. If a AA has a 2000mA capacity (they often have more than that, and don't confuse my use of the word "capacity" with capacitance, which is a completely different issue), then it can source 2000mA total before it's dead. The battery can however provide more than 2000mA of current. When we measure Amps, we measure how much electricity goes through a medium per hour. So, if we drew 2000mA from our battery, it would last 1 hour. However, if we drew 4000mA from our battery, we could only do that for 30 minutes. Likewise we could draw 1mA, and it would last 2000 hours.

        When we use two batteries, we have a choice: do we hook them up in parallel, or in series. Now our AA battery will have an upper limit to how many mA we can draw from it at once, say 6000mA. If we hook them up in series(connect the + of one battery to the - of the other and use them like one battery) that limit is still 6000mA. But the voltage went up from 1.5V to 3V, and our total mA capacity went up too, from 2000mA to 4000mA. So now if we draw 2000mA from our two battery cell, it will last for 2 hours.

        If we hook them up in parallel, we connect the + of both batteries to each other and the - of each to each other. Then, to use our cell, we draw from the connections between the batteries. In this setup, the voltage stays at 1.5V, and the total capacity is still at 4000mA, but our upper limit went up to 12000mA (6000 from one battery, and 6000 from the other).

        Since we want 3V, we'll hook our batteries is series. The stated max current for these leds is 20 mA, this is much more important than voltage, because Leds have an interesting property that they will let any amount of current through them(that entire upper limit), even if it destroys it, so we must externally limit the current.

        To limit current, we use resistance, and Ohm's law: V=IR. This is pretty simple once you get the hang of it. V stands for voltage, I for current(in Amps), and R for resistance. When we want to limit the current, we put in our voltage and target current and it gives us the resistance we need to get that current.

        V=IR
        3=(0.02)R
        R=150
        

        The unit for resistance is ohms, so our answer is 150 ohms. Then to limit the current to exactly 20mA, we use a 150 ohm resistor. Now, resistor values are pretty standardized, and you'll have a hard time finding a 150 ohm. To much current will kill the led, so it's better to use a higher ohm resistor than a lower one, so a 200 ohm resistor would be a good start(it'll still be very bright).

        Running a single led off a battery is easy then, but running more gets slightly complicated. Leds have another interesting property called a voltage drop. If the Vdrop is 2V, all that means is that the voltage will have fallen by 2V on the gnd side of the led. On our setup, a Vdrop of 2 would leave only 1V for any other leds, which is not enough. So we have to wire them in parallel. In parallel, we wire each led with its own resistor to our 3V battery, completely independant of the other leds. In this setup, each led is getting 3V, and drawing its 20mA from the battery. So 10 leds, in parallel, with a 200 ohm resistor would draw 15mA each, 150 total, from our 3V battery cell. Since our battery has a 4000mA capacity, this would run for 26.6 hours.(of course, alkaline batteries fall off as they die, so we'd have to estimate down a bit)

        Hope that explains everything! :)

        • Member #341578 / about 10 years ago / 1

          I think you missed something here (I could be wrong though). When you calculate resistor values for an LED circuit I think you calculate it based on the difference between your source voltage and the LED's forward voltage. Using your calculations a 3.6V source would require (3.6V /0.02 amps) a 180 ohm resistor, but from what I understand the correct calculation is:

          (3.6V source voltage - 3.2V LED forward voltage) / 0.02 amp = 0.4V / 0.02 = 20 ohm (9.5 times less resistance than the previously calculated value)

          See the tutorial here:

          https://www.sparkfun.com/tutorials/219

          and more information here:

          http://electronics.stackexchange.com/questions/12865/is-a-current-limiting-resistor-required-for-leds-if-the-forward-voltage-and-supp

          • LED addict / about 10 years ago / 1

            You know something, you're right! I had that wrong, thank you for correcting me and my ignorance. Apparently, I have been running my leds criminally low ever since I got into this.

            • 172pilot / about 9 years ago / 1

              SO.. Then if you're limiting the current based on the difference between the supply and the voltage drop of the LED, if we had (as an easy fictional example) a 3v drop on an LED, and we ran it w/ 2x AA battery at exactly 3v, we would not need ANY resistor? And, extrapolating from that assumption, I could use 12v and run FOUR of these fictional 3v voltage drop LEDs in series with no problem? If that's the case, can I estimate the battery life based on the current rating of the LED (ie: 20ma, meaning that it would run 100 hours off of the 2 AA batteries with 2000mah each in my example)?

            • Member #341578 / about 10 years ago / 1

              Hey, at least they'll last longer.

    • You could also use a joule thief to run them even longer!

  • Utoxin / about 14 years ago / 2

    Just for the record, I had to run the calculations this weekend for a project I was working on, and according to http://bit.ly/9PicL8, if you want to drive this off of 5v, you should use an 82 Ohm resistor.

    • Utoxin / about 14 years ago / 1

      (Make that at /least/ an 82 ohm resistor. You can of course use higher if you want to dim it a little bit.)

  • Member #380173 / about 10 years ago / 1

    I am thinking about making a sunrise alarm clock. Would a set of these be bright enough to light up a room? Or at least bright enough to wake me up if I point that at my pillow?

  • Member #390362 / about 12 years ago / 1

    could these be dimmed using a stronger resistor? Or would that damage/turn these LED's off?

    • dB.the.DBA / about 12 years ago * / 1

      It would be better to do Pulse Width Modulation (PWM) to control the perception of brightness -- it is an easy circuit to construct... (I am planning to do this with these LEDS)

      here is a decent article http://www.waitingforfriday.com/index.php/Controlling_LED_brightness_using_PWM

      • AlienRelics / about 11 years ago / 1

        They still require a resistor. If you are running them off of batteries without a resistor, then you are relying on the internal resistance of the batteries and the LED to limit current, a dangerous way to run LEDs.

        So they may work on a Lithium coin cell, or two AA batteries, but burn out on a Lithium Ion rechargeable or a couple of C cells.

  • I'm gonna make a reading lamp... with 2 of these.

  • ferdna / about 14 years ago / 1

    what is the MCD output for this led?
    Thank you.

  • Lantz / about 15 years ago / 1

    Instant headache, hooo!

  • Quazar / about 15 years ago / 1

    The spec sheet covers a wide range of parts. Could you provide the exact part number
    In particular, I need to know the color temperature and the viewing angle.
    Thanks,
    - Dean

Customer Reviews

4.5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

1 of 2 found this helpful:

SUper Bright LED

Works fine. Did not come with any spec's. Had to go to the WEB to get info. Completely unmarked. I suggest all manufactures put identifying marks on there parts. Unless they are made in China, burn up and then they don't want to be identified..

0 of 2 found this helpful:

Great LED

These LEDs worked perfectly on a 200 ohm resistor. They are as bright as advertised and worked perfectly.