LED - Basic Red 3mm

LEDs - those blinky things. A must have for power indication, pin status, opto-electronic sensors, and fun blinky displays.

This is a very standard red LED. The lens is 3mm in diameter, and is diffused.

  • 1.8-2.2VDC forward drop
  • Max current: 20mA
  • Suggested using current: 16-18mA
  • Luminous Intensity: 150-200mcd

LED - Basic Red 3mm Product Help and Resources

Cherry MX Switch Breakout Hookup Guide

April 21, 2016

How to assemble and use the Cherry MX Switch Breakout, allowing you to turn a matrix of mechanical switches into a full-size keyboard!

Beginner Parts Kit Identification Guide

March 22, 2019

The essential parts for beginning (or even experienced) hobbyists that gives you all of the basic through-hole components you will need to get started playing with embedded projects. We'll identify a few parts in the kit and provide a few basic circuits to get started!

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • pomprrocker / about 16 years ago / 3

    What are the specs on this LED?
    I had some red 3mm leds from radio shack and they were very dim next to these.
    The ones from radio shack are 3mm red low intensity t-1 size 3v 15mA 2.5mcd

  • Member #229692 / about 13 years ago / 1

    Do I need to add resistors to these LED's when connecting them in parallel to Lilypad?

  • your_mom / about 13 years ago / 1

    I like

  • Tuti / about 14 years ago / 1

    DIY Arduino Based Pulse Oximeter
    http://tinkerish.com/blog/?tag=avr

Customer Reviews

No reviews yet.