Break Away Male Headers - Right Angle

A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers.

  • Pin Style: Square Pins
  • Number of Pins: 40
  • Pin Spacing: 0.1" (2.54 mm)
  • Pin Length: 10.25 x 4.5 mm

Break Away Male Headers - Right Angle Product Help and Resources

Rotary Switch Potentiometer Hookup Guide

April 30, 2015

How to use the Rotary Switch Potentiometer breakout board, with some sample applications.

LS20031 5Hz (66 Channel) GPS Receiver Hookup Guide

December 13, 2018

In this tutorial, we will solder headers to the surface mount pads of the LS20031 GPS receiver and read the output using an Arduino!

Wireless Glove Controller

April 24, 2019

Build a wireless glove controller with Arduinos to trigger an LED using XBees!

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • dakl / about 15 years ago / 3

    Is there a female counterpart that also has an 90? angle? The link posted is to the straight ones. Would be awesome for connecting two PCBs sideways.

    • Sciguy / about 15 years ago / 2

      If you need only 8 or less connections, the stackable female headers can easily be bent to a right angle. If you need more than 8 connections, you could probably just solder multiple 8-pin headers next to each other, or maybe glue them together.

    • danilodsp / about 13 years ago / 1

      Here: http://www.sparkfun.com/products/9429

  • radmeck / about 11 years ago / 2

    Pretty sure these are made by 4UCON: 00892 Datasheet

    Cheers...

  • josheeg / about 14 years ago / 2

    are these silver plated? I am looking for silver or silvercloride plated right angle headers 16 pins or break away...

    • MikeGrusin / about 14 years ago / 1

      These headers are gold-flash coated. Out of curiosity, what's your application? I was under the impression that silver-plated conductors are subject to tarnishing problems...

      • ATtiny Fan / about 13 years ago / 1

        I know probably a lot less than you but I thought the same thing, plus why use silver over gold as a conductor for long-term use?

  • Sciguy / about 15 years ago / 2

    Any idea when these will come in stock?

  • Benjamin / about 15 years ago / 2

    Where is the female counterpart to this? I can't find it...

  • mlc / about 16 years ago / 2

    Are there plugs that will work with this header? I'm aware of the female counterpart to this, but I'm looking for something that's easy to crimp or solder to the end of a cable.

  • The pin lengths are really about 6mm x 3mm. The pins are 0.025" square. A dimensionally similar part, except it has only 36 pins, is Mouser part number 649-68016-236HLF.

  • Member #253893 / about 13 years ago / 1

    any datasheet for these? if used with the female right angle headers header what is the spacing between the vertical pins?

Customer Reviews

5 out of 5

Based on 5 ratings:

Currently viewing all customer reviews.

Headers are a must-have.

And you will never have enough of them. I have to order a strip or two with every other order. You can use wire cutters to get the amount you need, but I always just break them. And if you get a few too many broken off, you can use those in something else.

Good headers

I haven't met bad male headers, these are like the others, great and useful

Headers to the right.

Always have a wide selection of pins available. Some times you just need a board to go at a right angle to another.

Right-angle headers

You need these. Well, maybe not all the time, but they can come in handy, so for under $2 you should buy a set to fill your toolbox.

Super great

These things, you just can’t have enough of them. One thing is you might lose one or two cutting them. That’s a given.