RS232 Converter SMD - MAX3232

Added to your shopping cart

The 'must have' IC for 3V projects. This is the RS232 converter IC that is capable of running at 3V and communicating with 3V logic. Comes in an easy to solder 16-Pin SOIC SMD package. Requires four external 0.1uF ceramic capacitors - no more 10uF monsters! Operates from 2.7V to 6V.

RS232 Converter SMD - MAX3232 Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #366723 / about 12 years ago / 1

    I am thinking to have LED indicators for the TTL outputs of MAX 3232 for RX and TX indication. How much current these line drivers(TTL outputs) can source to have LED indication OR do i need to use transistor drive for the same. Thanks..

    • MikeGrusin / about 12 years ago / 1

      Good question, and this information isn't in the datasheet. I would expect the logic side to have enough source/sink capability to directly drive high efficiency (5mA) LEDs, but transistor drive would be the safest approach (and wouldn't load down the logic to your communications port). If you try it, let us know how it works.

  • Member #367780 / about 12 years ago / 1

    I thought these would work with a bread board but now i see they are smd, is there any DIP versions of this ??

  • LloydA / about 12 years ago / 1

    Who's bright ideas was it to not supply the DIP version of this and only SMD? I now have to go buy the DIP version elsewhere.

  • Qtechknow / about 13 years ago / 1

    The description says to attach ceramic capacitors, but the datasheet shows electrolytic capacitors. Could someone help with the wiring?

  • Beta / about 14 years ago / 1

    Before I buy this, just to get it clear:
    1. Will this work without a hitch in a 5V circuit?
    2. Will it serve the same function as the FTDI FT232RL that is used for serial data transmission in the Arduino Duemilanove?
    3. Are the V+ and V- lines a reference voltage generated by the IC, or are they input voltages that the user has to supply?
    I think that the answers are:
    1. Yes.
    2. Yes.
    3. Internally generated voltages.
    But I am not 100% sure. Can someone please clarify?

    • WeblionX / about 14 years ago / 1

      1) According to the datasheet, it should work fine at 5V.
      2) No, this is a TTL to RS232 level converter. It is not a USB to TTL Serial adapter.
      3) According to the datasheet (Read it!), they connect to capacitors only.

  • MikeGrusin / about 14 years ago / 1

    You're right, we'll add it to the next revision. I believe it's pin-compatible with the MAX232 footprint though.

  • ThomasCouey / about 14 years ago / 1

    The part in the Eagle Library seems to be for the DIP part, not the SMD part, unless I'm missing something.

Customer Reviews

No reviews yet.