SparkFun USB Mini-B Cable - 6 Foot

This is a USB 2.0 type A to Mini-B 5-pin cable. You know, the mini-B connector that usually comes with USB Hubs, Cameras, MP3 players, etc. You can use this with our LiPo Charger, FTDI Basic Programmer or even combine it with the CP210x IC and SMD Mini-B connector to create your own portable USB device!

The best part? It's SparkFun Red and has the flame logo embossed on the connector shroud. Sweet.

If you're still trying to wrap your head around the world of USB cables, why not check out our USB Buying Guide?

Replaces:CAB-00598

  • 6 Feet

SparkFun USB Mini-B Cable - 6 Foot Product Help and Resources

Connector Basics

January 18, 2013

Connectors are a major source of confusion for people just beginning electronics. The number of different options, terms, and names of connectors can make selecting one, or finding the one you need, daunting. This article will help you get a jump on the world of connectors.

Pi AVR Programmer HAT Hookup Guide

July 26, 2018

In this tutorial, we will use a Raspberry Pi 3 and the Pi AVR Programmer HAT to program an ATMega328P target. We are going to first program the Arduino bootloader over SPI, and then upload an Arduino sketch over a USB serial COM port.

Wireless Gesture Controlled Robot

April 25, 2019

Control the RedBot wirelessly based on the movement of your hand using an accelerometer, Arduino, and XBees!

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • sudopeople / about 13 years ago / 3

    Very nice. Can't wait for the USB B.

  • steel_city_crawler / about 13 years ago / 2

    cool, but any chance of releasing these in a micro B version, as well?

  • micsaund / about 13 years ago * / 2

    This is super cool, but I'd like to see shorter versions too. 6 feet is too long for "desktop" use, like connecting to a development board or external drive. Thus, maybe offer an 24 inch and 12 inch version or something like that. My WD external pocket drive came with a 12 inch cable and I love it - very portable and I use it for more than the HD. I'd prefer SparkFun red, though...

    • Yes, please offer each of the USB standards and each with at least two length options. Love the idea of a 6 footer but small, contained cordage would be nice as well for prototyping within confines. Keep these ideas going.

  • Member #702971 / about 9 years ago / 1

    A nice cable, Im going to use it for the PicoBoard.

  • stevenvh17 / about 10 years ago / 1

    For those living in civilized countries: 6 feet = 1.80 m :-)

  • Shynka / about 11 years ago / 1

    are you kidding me. why would you have so many photos of everything but the type of connector

  • BunnyProf / about 12 years ago / 1

    Bright red! Awesome for educators. My students seem to walk off with these, and while I am sure its an accident the red will make it easier to spot!

  • mctom987 / about 12 years ago / 1

    When can we see a USB 3.0 version of this cable? Or even a Micro-USB? The Cerberus is cool, but it sounds like it has issues, and the extra heads tend to get in the way of normal usage.

  • roggesound / about 12 years ago / 1

    I wish this was black. I can't put red cables on the things I'm making, so I have to buy from somewhere else, where I don't know the quality is good. I was willing to pay your higher price for these when they were black. Black is the old black, gentlemen.

  • Wow! Can you bring out more cables? I love them!

  • Member #335597 / about 12 years ago / 1

    The description is a bit misleading. I didn't buy a cable to go with an FTDI breakout because I have a camera, three phones and a USB hub with USB cables. Unfortunately none of them are Mini-B! A closeup of the connector would be helpful. This photo helped me find the cable I needed (on my H2 Zoom recorder): http://en.wikipedia.org/wiki/File:Mini_usb_AB.jpg

  • Dent / about 13 years ago / 1

    In the spirit of Open Hardware, will you share how you got the custom moldings made?

    • Absolutely! We created a Pro-Engineer design then shopped it to various vendors we use for injection molding. They gave us quotes and we chose one to get samples from. We should be able to post the engineering files if you wanted them.

  • Pokey / about 13 years ago / 1

    You might want to consider making the mini-B side molding expose more of the connector. Since a lot of hobbyist boards have the USB socket flush with the edge of the board, any enclosure gets in the way of the plug fitting in correctly.

    It's easy enough to trim by hand, but considering who your customers are it might make sense to fix this at the factory.

    • Good feedback. We'll tweak the design file and see if we can pull back the modling a bit around the miniB connector.

Customer Reviews

4.3 out of 5

Based on 3 ratings:

Currently viewing all customer reviews.

1 of 2 found this helpful:

Works

No issues, works. As described.

0 of 1 found this helpful:

Wrong cable

This was my fault; I should've been more careful with exactly what I'm ordering. Therefore, I'm keeping it since it was not your fault.

Well constructed

Bought this along with the FTDI Breakout board and it fired up the first time and did what I need it to do. Installing the drivers was painless. Happy with the product.