RJ45 8-Pin Connector

These are simple through-hole RJ45 sockets with PCB mounting posts. These 8-pin connectors are commonly used in conjunction with Cat5, Cat5e, and Cat6 Ethernet cables. Because Ethernet cable is so ubiquitous, these are awesome for projects where you need to string a lot of modules together over a distance.

We used these, along with the breakout boards which you can find in the related items below, in the Sound Squid demo!

Note: The price listed is for one jack.

RJ45 8-Pin Connector Product Help and Resources

Connector Basics

January 18, 2013

Connectors are a major source of confusion for people just beginning electronics. The number of different options, terms, and names of connectors can make selecting one, or finding the one you need, daunting. This article will help you get a jump on the world of connectors.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1549502 / about 4 years ago / 1

    How much DC current per wire can these pass? Typical cables with 26AWG wires can pass about 2A each, will this connector be a bottleneck on those cables?

  • bluewater / about 12 years ago / 2

    It's quite easy to move the back row of conductors and align them one, .1" row behind the front row and attach them onto a standard pitch board. I've got one of these soldered into a ProtoScrewShield and it works great. You don't have much through pin on the backside to solder to but cutting off the plastic alignment pins and epoxying to the board provides plenty of physical strength.

  • What's the difference between this and MagJack?

    • Pearce / about 14 years ago / 1

      The Magjack is more of a deluxe version of this. It has status LEDs, Metal housing, ect.

      • JRad / about 13 years ago / 5

        and a built in isolating transformer for ethernet

        • FlyByPC / about 13 years ago / 3

          It's nice to have these available without the isolating transformer. That way, you can use them to pass (low-current) DC power, TTL signaling, etc.

          • VonChurdhousen / about 8 years ago / 2

            Agreed. In the Magjack, there are pairs of pins that are connected through inductor coils ("shorts"). Trying to use those pins for TTL would not work. Magjack is for Ethernet communication only to my understanding.

  • codefeenix / about 14 years ago / 2

    SFE Eagle Library says that the footprint is not tested.
    I can confirm that it works perfectly with this item.

  • BTW... DOES NOT FIT ON A BREAD BOARD :(

    • VonChurdhousen / about 8 years ago / 1

      This item does not, but mated with the breakout board you can get it onto a breadboard.

  • Member #282545 / about 10 years ago / 1

    Is this connector rated for CAT 6?

  • rben13 / about 10 years ago / 1

    Do you have any specification on how much current this jack can carry?

  • madlibzie564 / about 11 years ago / 1

    I need a vertical Ethernet jack (receptacle facing up, into the air). Do you think I'd be able to just bend the available pins 90 degrees and mount it onto my board that way?

  • shilbert / about 12 years ago / 1

    These don't seem to like to let go of Monoprice ethernet cables with "GIGA" stamped on the ends ("24 AWG Cat6 550 MHz UTP Bare Copper" kind) -- you have to put down a lot of pressure on the latch part with your thumb before the cable releases. I don't have this problem when I plug the cables into normal networking equipment. This part seems to work just fine with some other cables I have, though, so maybe it's more of a problem with the cable.

    RJHSE-5080-ND from digikey seems a lot better with those monoprice cables, but the footprint is different. It also doesn't appear to have a cat rating of any kind.

  • gstein / about 12 years ago / 1

    That link to DigiKey refers to a Cat3 part, while SparkFun is Cat5 quality. Be sure to check, based upon your application.

  • Member #8138 / about 12 years ago / 1

    Since these aren't in stock anymore, what's the part number that I could buy on mouser so that your breakout board would still fit?

    • spags / about 12 years ago / 1

      i think these are the same ones, found them on digikey: http://www.digikey.com/scripts/DKSearch/dksus.dll?Detail&itemSeq=118773150&uq=634813982215090338

      • NeilJ / about 12 years ago / 1

        Couldn't get that link to work, the one I ended up going with is: 609-1046-ND (FCI p/n 54602-908LF) http://www.digikey.com/product-detail/en/54602-908LF/609-1046-ND/1001360

  • Member #211675 / about 14 years ago / 1

    I shouldn't have wasted a bunch of money buying these. They can be had for $0.35 at other online vendors.

    • Virgil_Disgr4ce / about 14 years ago / 2

      What manufacturer part number did you look for?

  • Member #115053 / about 14 years ago * / 1

    Nevermind, fixed.

  • Kenta / about 14 years ago / 1

    The description says that it's an RJ15 socket...?

    • SlyVixsky / about 14 years ago / 1

      I agree, the description needs updating. also, the picture shows two. can i assume the price is for one jack?

  • Member #1734 / about 19 years ago / 1

    Nice little connector, I used eight of them for one project which greatly cleaned up my cabeling from other unusual 10 pin connectors I had been using. A word of caution: I had to manually take all my own measurements and don't trust your PCB layout software footprints on existing RJ-45 parts either. Confirm your measurements, I had designed my whole board before these arrived and lost a week when I realized my footprint was way off.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

2 of 2 found this helpful:

good part

This works well with the "SparkFun RJ45 Breakout" allowing us to create cleaner and more organized projects. I designed a custom 3d printed socket that allows you to snap this into a holder then screw the holder down to your project. http://www.thingiverse.com/thing:1915058