Crystal 14.7456MHz

Standard frequency crystals - use these crystals to provide a clock input to your microprocessor. Rated at 20pF capacitance and +/- 50ppm stability. Low profile HC49/US Package.

Crystal 14.7456MHz Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Since it wasn't obvious to me, maybe it's not obvious to others as well: This crystal is useful primarily for generating stable UART baud rates in the 115200, 230400, 460800, 921600 series.

    • I just thought I would mention that it is also good for all of the common baud rates including 9600, 19200, 38400, 57600, and 115200 with zero error.

  • Member #380127 / about 12 years ago / 1

    Also 14.74xx mHz is te standard 20 meter Ham Radio frequency. Yes, you need a license but - Software Defined Radio anyone? I'd be curious . . . :)

    • Dave Mueller / about 12 years ago / 2

      14.7 MHz is way out of the licensed ham band in the USA.

      • Mayo2017 / about 11 years ago / 1

        Confirm, 14.7+ is waaaay outside the 20m band (14.0-14.35 MHz).

Customer Reviews

No reviews yet.