Quad-band Cellular Duck Antenna SMA

This is a fantastic find for SFE. A small, high-quality, quad-band, standard SMA terminated, cellular antenna.

Specifications:

  • GSM/850E : 824 to 894MHz
  • GSM : 880 to 960MHz
  • DCS : 1710 to 1880MHz
  • PCS : 1850 to 1990MHz

Quad-band Cellular Duck Antenna SMA Product Help and Resources

Naming Conventions for the Different Types of SMA Connectors

Below lists the types of SMA and RPSMA connectors available:

  • SMA male - Center pin, inner threads
  • SMA female - center hole, outer threads

 

  • RP (reverse polarity) is named after its “thread gender” and has an opposite-gender pin
  • RP-SMA male - center hole, “male” inner threads
  • RP-SMA female - center pin, “female” outer threads"

 

For more information, try looking at our tutorial about SMA connectors [ https://www.sparkfun.com/tutorials/140 ].


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Very good

Good quality, solid. Works fantastic!