Basic 16x2 Character LCD - Red on Black 5V

This is a basic 16 character by 2 line display with a Black background and a Red backlight. Utilizes the extremely common HD44780 parallel interface chipset (datasheet). Interface code is freely available. You will need ~11 general I/O pins to interface to this LCD screen. Includes red LED backlight. These modules are the thin type.


****3.15" x 1.425" x 0.300"


Basic 16x2 Character LCD - Red on Black 5V Product Help and Resources

Basic Character LCD Hookup Guide

May 28, 2019

Liquid crystal displays (LCDs) are a great way to output a string of words or sensor data to a display for visual feedback. In this tutorial, we'll learn about LCDs, how to print a string of words to a 16x2 basic character LCD and create custom characters.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #535416 / about 8 years ago / 1

    I cant figure out whats going on with my LCD. I used the Arduino Liquid Crystal Hello World example double and triple checked the schematic, and currently, all the text is scrambled. It appears to be working otherwise though. Just cant figure out why the text is scrambled.

    • Member #535416 / about 8 years ago / 1

      Hello, World! -> "¢£¢¢ö, █öø¢¢!" 0-3 are ok, then 4 -> < 5 -> = 6 -> > 7 -> ? 8 -> < 9 -> = 9

  • Member #506267 / about 11 years ago / 1

    How much current does the backlight draw? Thanks!

  • The Doctor Doge / about 11 years ago / 1

    This would make a better display for this

  • Member #452345 / about 12 years ago / 1

    for interfacing this LCD with 16bit PIC microcontroller here is an example code

    http://ibrahimlabs.blogspot.com/2013/06/how-to-interface-lcd-in-8-bit-with_23.html

  • Jonathan Bruneau / about 12 years ago * / 1

    Oh no! Where did "All your base are belong to us" go?

  • Member #142608 / about 12 years ago / 1

    For the backlight voltage being specified at 4.2V or 4.6V, depending on what part of the data sheet you look at, I used a small signal diode (1N914) in series with a 10 ohm resistor to drop my 5 V supply voltage a little. My display is drawing 17mA while showing text. Actually, that includes an ATtiny84 and pressure sensor, but probably most of the current is going to the LCD. One oddball glitch - I can't get the cursor to turn off. The command is 0b00001DCB where C is 0 for cursor off and B is 0 for cursor blink off. I finally had to change C to 1 (cursor ON) to get the blinking to stop. I still have a static underscore cursor, but that's not as bad has having the whole digit blinking on and off. Very strange. Nick

  • Féo / about 13 years ago / 1

    I made a tutorial (in portuguese) about how to use, create custom characters and design menus for the LCD display. Take a look: http://engenheirando.com/arduino/displaylcd/

  • Justin Hardin / about 13 years ago / 1

    Question: I purchased a 5V LCD but have since decided I'd really like my next project running at 3.3V. Is there an easy-ish way to convert this to run on a 3.3V circuit? I'm assuming the SMD resistors on the back are chosen for both logic level and LED forward voltage for 5V. I can always buy another board or a step-up break-out, but thought it was worth asking the community if changing the voltage on these boards is easy?

    • Member #402172 / about 12 years ago * / 1

      I'm sure you've gone a different way by now, but i'm putting this here for other people looking for an answer.

      The deal with HD44780/compatible LCDs is that the contrast voltage (sometimes referred to as the "bias" or "Vee" in datasheets) should be 4-5.5V BELOW Vcc/Vdd. That's why at 5v the screen is basically blank for most of the range of your pot and then the last 1/5 or so seems like a hair trigger. Unfortunately at 3.3V this means your visible range will be between NEGATIVE 0.7V and NEGATIVE 2V. Bummer!

      What you need is an inverting charge pump to supply a negative voltage from your 3.3v.

      I'm not sure about sparkfun's LCDs, but most HD44780 LCD modules have an unpopulated SOIC-8 footprint and spots for a couple capacitors. You would need to populate the SOIC footprint with a 7660 charge pump (available from Maxim or Intersil) and the caps with 10uF. I don't see that footprint in the picture but i guess it's possible it might be under the sticker. If not you should be able to make a breakout and provide the -V through the Vo pin (not tested by me.) I don't know if SF will let me post a link on my first post but there's a schematic of all this on some blogger's (not mine) site: http://vsurducan.blogspot.com/

  • Tothemoonn / about 13 years ago * / 1

    Works great

  • prairie mystic / about 13 years ago / 1

    How much current does the backlight need? It's not in the datasheet :(
    This is the 5V (not 3.3V) version?

    • DrKraus / about 13 years ago / 1

      I have mine running on 5V. Btw the picture doesn't do this justice, it's too cool for school...

      • RanHam335 / about 13 years ago / 1

        I've ordered one, haven't received it yet, but I'm putting my schematic diagram together. I assume you had no current limiting resistor? Also I notice that the datasheet call for max 4.6 volts, I assume 5volts won't hurt it?

        • BobG / about 13 years ago / 1

          Running at 5v won't hurt at all. I have one for several years and the backlight still works.

  • A. Babb / about 13 years ago / 1

    Found this cool widget (I think that's what its called):
    http://www.dinceraydin.com/djlcdsim/djlcdsim.html
    It's an LCD simulator! Can be handy if you don't have the real thing to play with... or forgot to get new batteries >.

  • Member #152626 / about 13 years ago / 1

    Contrast control does not work. I have a 10K pot connected between +5V and ground with the arm connected to Pin 3 as per the datasheet. Varying Pin 3 from 0 to 5V has no effect - the display remains blank. The backlight is working. The only other connections are: Pins 1 & 16 to ground and Pin 15 through a 470R to +5V.

    • This is likely a hardware issue with your specific screen. We would be happy to help you out via Tech Support.
      Thanks,
      Tim

  • Member #197521 / about 14 years ago / 1

    Does this lcd come with the KS0066U(datasheet) or HD44780? and are they both the same? I'm having trouble getting it to work with the Ti launchpad.

Customer Reviews

No reviews yet.