12 Channel Copernicus GPS Receiver

Replacement:GPS-10922. The Copernicus GPS module is EOL and has been replaced by the Copernicus II. This page is for reference only.

Don't let the 12-channel tag fool you. This new, thinner, smaller, faster, more sensitive GPS receiver from Trimble is something to be reckoned with. The Copernicus module (pictured here on a US quarter) features the new TrimCore Trimble firmware reducing power consumption and time-to-lock.

Breakout board listed below!

Check out our GPS buying guide!

Software:

Replaces:GPS-08268

  • Low power : 28.5mA @ 3.3V
  • Tiny size : 19x19x2.54mm
  • High sensitivity : -152dBm
  • Time to First Lock (cold start) : 39sec
  • Dual serial ports with reconfigurable UART rates
  • NMEA, TSIP, and TAIP protocols
  • SMD castellation leads can be hand soldered
  • RoHS Compliant
  • 19x19x2.54mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.