These are small spring terminals. Open the aperature with the small arm, insert the wire, release the arm and the wire is held firmly in place. This is a good quick way to to interface to bare wires. Capable of higher current and more resilient than breadboard or female header type connections.
Terminals with 0.1" standard spacing. Inserts directly into perf and proto board. Comes in 2, 3, 4, 5, and 6 positions. Rated up to 150V @ 2A. Terminal can accept 26 to 20AWG wire.
This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.
Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.
Is this part in the Sparkfun Eagle library?
yes
No, it isn't. I don't see it in Sparkfun-Connectors.lbr anyway.
I need crimp terminals for my stupid 9v batt. clips with stranded wire, but this'll probably stay on longer. And I don't wanna have to go right back to The Shack.
If you're trying to use the battery clips with a breadboard, tinning the wires with a little bit of solder will effectively change those stranded wires into solid wires you can push into the breadboard.
?oot sdraobdaerb no krow eseht lliW
.seY