Surface Mount Navigation Switch

Surface mount 3-way switch. These switches are commonly found on handheld devices like MP3 players. This switch allows the user to navigate using up and down selections then select by pressing the plastic piece inwards. Capable of swtiching up to 1.2VA (360mA at 3.3V and 240mA at 5V).

Surface Mount Navigation Switch Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • erff / about 4 years ago / 1

    Is this analog? Does it return to center position automatically?

  • JEOG / about 6 years ago / 1

    I think this is closer to it (?) http://www.smtswitch.com/cp/1/83.html http://www.smtswitch.com/uploads/allimg/150518/1-15051QF455404.gif

  • CMoyni24 / about 8 years ago / 1

    Is there a breakout board available for this? It says there is in the description but I can't find it.

  • Roboteernat / about 16 years ago / 2

    Hi, I ordered some of these, is there any possibility of getting a clearer pdf available for download, as I need to generate a package for this item. I'm not using eagle unfortunately.
    Nat

  • Member #358521 / about 10 years ago / 1

    This datasheet is practically unusable. Can someone pro remake it more clearly? Why does the PCB Landing sound like what I need to use to model the PCB footprint but the SMD REFLOW PATTERN is actually the footprint? Horrible datasheet :/

    • Kamiquasi / about 10 years ago / 1

      I agree that it's not the most clear datasheet, but I think most of your confusion stems from what appears to be multiple parts described in the same document, using different terms.

      The one on page 3 has the wrong pin count, so can ignore that one.
      The one on page 2 looks like it has the wrong physical rocker assembly, but let's not discard it yet.
      The one on page 1 looks like a more appropriate match.

      Though if you check the numbers, both the devices on page 1 and page 2 actually use the same PCB pattern, so it wouldn't matter which one you'd pick.

      Then again, unless you're doing so as an exercise, you shouldn't have to model it anyway - comments further below from 4 years ago suggest that it's already in the SparkFun Eagle library under "NAV_SWITCH". A quick search through the files points me to SparkFun-Electromechanical.lbr . Opening that and locating the part gives me this grumpy looking fella: imgur.com/uuraW12

  • RyeMAC3 / about 12 years ago / 1

    Here's how to hook it up to an Arduino...check out my tutorial and sketch

    • Mark122912 / about 8 years ago / 1

      Any chance you have an updated link for this? I tried looking through your site (fantastic by the way!) but didn't see it.

  • SFE Eagle Library has this part!... do you guys have a naming standard? I know it isnt hard to find parts from here on eagle lib but its a hassle when the name doesnt match...

Customer Reviews

No reviews yet.