Resistor 10k Ohm 1/6th Watt PTH

1/6th Watt, +/- 5% tolerance PTH resistor. Commonly used in PCBs and perf boards, these 10K resistors make excellent pull-ups, pull-downs, and current limiters. Because of the thin leads we don't recommend them for breadboards.

Note: Sold as singles.

  • Resistance: 10 kOhms
  • Tolerance: ±5%
  • Power (Watts): 0.167W, 1/6W
  • Composition: Carbon Film
  • Temperature Coefficient: -500/+350ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Number of Terminations: 2
  • Part #: CFR-12JR-52-10K

Resistor 10k Ohm 1/6th Watt PTH Product Help and Resources

Interactive 3D Printed LED Diamond Prop

April 19, 2018

In this tutorial, we will learn about how to create an interactive theatrical prop for a performance by 3D printing a translucent diamond prop using a non-addressable RGB LED strip and AT42QT1011 capacitive touch sensing.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #141932 / about 12 years ago / 2

    Can't you also sell the normal 1/4 watt resistor?

    • We sell the 1/4W in a resistor kit. It is mention in the related products section below. We sell these separately, because they are already in our inventor kits. I will add your request to list of product suggestions for review. Thanks for your feedback!

  • charredgrass / about 11 years ago / 1

    Got any resistors with a resistance other than 330 or 10k ohms? I'm looking for a 2.2k and 68 ohm resistor.

Customer Reviews

No reviews yet.