Soldering Station Variable Temperature 70W - Analog

Replacement:TOL-10707. We've switched to a different brand of iron. Although it's cheaper, the replacement performs just as good. This page is for reference only.

Temperature controlled, anti-static soldering station. An excellent alternative to the Radio Shack fire-starter you are used to - at an equally excellent price! Unit includes base unit, soldering iron with tip, and stand with sponge. We've converted our irons in the assembly room to these lead-free stations.

We recommend the LF-LI or LF-LB solder tips (pictured) to replace the stock tip if you are working on fine pitch components.

Be sure to checkout our Surface Mount Soldering Tutorial and our SMD soldering guide.

  • Lead-free capable
  • Temperature adjustable from 220-480°C (428-896°F)
  • 70W Iron
  • Includes tip LF-2B
  • 1 year manufacturer's warranty
  • 110VAC Standard Power (Not 220VAC compatible, sorry.)
  • ESD Safe
  • 4.5 lbs. shipping weight

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • aus.stew / about 15 years ago / 2

    This is the best soldering iron I have ever used. At a previous job I used a nice digital iron and at home I have used a variety of crappy, superheated, tip devouring irons because I had never met this iron.
    The speed at which this iron reaches temperature, and holds it no matter how much copper I ask it to heat, blows my mind. Kind of like Crystal Pepsi, cola and clear? How is that possible??
    I am in love.

  • Alex / about 16 years ago / 2

    Bah, apparently comments are limited to 500 characters. That's annoying. How can I write a proper review in 500 characters?
    Anyway, this is a very nice station. It controls temperature nicely, heats up quickly, and the iron holder is sturdy and includes a handy solder spool holder. It worked very well when I tested it by soldering a 20 pin 0.1" header onto an LCD. It's a huge step up from my solder-burning radioshack iron, and a nice step up from the WLC100s I use at school.

    • Member #191327 / about 13 years ago / 1

      How important do you think the 70W is regarding the warm up time? Im looking at a 45W aoyue and im wondering if i will be patient enough
      http://www.amazon.com/gp/product/B000I30QBW/ref=asliss_tl?ie=UTF8&tag=516010114-20&linkCode=as2&camp=1789&creative=390957&creativeASIN=B000I30QBW

  • Sipos / about 12 years ago / 1

    Anyone know a place I can buy tips for this model? Now that its retired here I can't seem to find it or tips for this model anywhere.

  • Member #216206 / about 12 years ago / 1

    OK Bought in April (10 Mos old with maybe 5 total hours of on time) - I now get 5 beeps - the online (pdf) manual does not have the troubleshooting manual - but page 11 is missing.

    If anyone can help please do so.

  • noobsauce / about 13 years ago / 1

    Anyone been able to get the iron to sit in the stand correctly? I haven't... Also been wondering what the metal thing on the side of the stand is for. Other than the iron not sitting in the stand as one would expect (not touching the heatshield) it's a good iron. The sponge it comes with should probably be swapped out for some brass sponge instead but for now I just another thicker sponge in its place.

  • WillL / about 13 years ago / 1

    The best soldering iron i have ever used. It heats up very quickly, maintains it's temperature, and the tip is very durable. The only thing i could think of that is bad about this station is that the provided holder does not match the iron very well. the tip touches the heat shield, causing it too cool down, unless you put a lot of pressure on it, with can cause damage. But other than that, simply amazing.

    • noobsauce / about 13 years ago / 1

      I haven't found a way to get it to sit in there very well either. It's not that big a deal because the heatshield blocks it from touching the solder spool but it doesn't look like it would damage the tip from sitting there.

  • Demolishun / about 13 years ago * / 1

    This is a nice iron. I just hosed my ATMEGA8U2 Breakout by plugging a crappy usb cable into it. The mini connector side damaged a pin on the ATMEGA8U2 board. It would not talk to the computer after that. After cussing a bit and cutting apart the bad USB cable. I decided to "fix" the problem. First thing I did is use the hot air phaser (heat gun) to remove the connector from the ATMEGA8U2 board. Then I carefully used a small pliers (really small) to open up the connector to get at the soft plastic innards. I pulled the damaged pin out and moved the "spare" pin to that location. Then I carefully put the connector back together. Then I used this solder station to connect it back to the board. I am happy to say the operation was successful and there is no recovery period for the device.
    Point is that this is decent equipment and combined with other stuff is suitable for surgery of small devices.

  • Demolishun / about 13 years ago / 1

    Okay, I just got this iron and it has this "heat resistant pad" and I have no idea what to do with it. I have used many irons and have never seen one before. What is it for? Where does it go? Picture?
    Does it go under the station?

  • Nikolov / about 13 years ago / 1

    After all, is it possible to be used with the European power standart (220/50Hz) ? :(

  • EliTheIceMan / about 14 years ago * / 1

    I've used the iron a few times since getting it.
    PROS
    Heats up insanely fast. As others have said, 10-15 seconds to fully heat. The unit beeps when it reaches the set temp and if you change it while its on, the unit beep again when it cools or heats to the new set temp. Love that feature.
    The iron is very skinny and lightweight which I like for maneuverability.
    Has a light that flashes when when its heating. Kind of gives you an idea of the thermal load if you will.
    CONS
    The base case/knob seem a bit cheap as you would probably expect but has caused no issues thus far but I wouldn't travel this away from the bench. Use a fire starter for that.
    The unit has made three successive beeps at me in the middle of soldering. It does not heat while doing this but returns to normal after. It wasn't much of an issue until my last use when it did it many times in just a few minutes. Someone indicated this could be connection issues with the tip so I've reinserted it and will see if this helps. Anyone else had this?
    Overall a very good iron that is ready almost instantly when needed, as long as it keeps working!

    • WillL / about 13 years ago / 1

      I usually get 5 successive beeps, but the situation sounds the same. as far as i can tell, it has not effected performance.

  • williams / about 14 years ago / 1

    After getting the brass sponge, I seemed to have ruined my first tip. It acts funky and will not wet properly. I have tried tip tinner and multiple sponge cleanings, but no joy. Can you use a Weller Polish Bar on these tips? BTW - could we get PDF manual posted?

  • mbushroe / about 14 years ago / 1

    I have enjoyed the upgrade to the TOL-00084, but while using it on my underwater robot, it fell off and hit tip first. It seems to have damaged the cable where the tips slide in. Where can I buy a replacement cable? It looks from the images above that the cable should be easy to replace.
    Mike

  • williams / about 14 years ago / 1

    Nice station. Works well. Please post a pdf manual for pre-sales and for those that lost it. :-)

  • stuff dude guy / about 14 years ago / 1

    On the website it acually pictures a different iron that goes down to 200C. Am i going to get this one or that one. http://www.aoyue.com/en/ArticleShow.asp?ArticleID=328

  • soldering iron / about 14 years ago / 1

    I like this soldering iron because it is temperature controlled.

  • P2-Paul / about 14 years ago / 1

    An update after several months of moderate use (hundreds of hours) at home, by a very experienced (>30 years) user:
    The replaceable tips are a good idea, but I have already worn out one -- and they are a lot more expensive than other types. The tips themselves contain the heater and temperature sensor, which is good for response time and accuracy, but really bad when the contacts in the iron get or corroded. I need to clean mine every month or so or the tip just goes cold and the base beeps at me. It's annoying and frustrating. I just bought a Weller WES50 for work, and I'm much happier with it. Even at double the price, I'm buying a Weller when this one dies.
    (and re: the brass sponge: personal preference I guess. I have a brass wool sponge right next to the wet one. I find I use the wet one much more, except on really grungy, grody tips.)

  • Was considering buying the cheaper 50W iron of this type, but it recently went out of stock. Too bad considering I just received my lol shield and my Radio Shack "fire starter" iron just ain't cuttin' it. Is it really worth the extra 40 dollars for this iron, or should I wait for the 50W iron to come back into stock?
    Thanks in advance for any advice.

  • Kevin Vermeer / about 14 years ago / 1

    P2-Paul: _The iron doesn't like to seat in the stand well, which is frustrating because it drops in your lap sometimes.

    .< Ow. That sounds like a bad day.
    P2-Paul: <i>The sponge sucks - buy Digikey part TC205-ND and trim to size, $1.09.</i>
    I can't stand sponges - Must be a brass wool pad for me. Order Digikey 0051384099-ND (pad only-need a can) or Stanley Supply 423-404 (Can and pad) - Much better than a sponge! Just stab it with your iron and keep working, no 'wiping' or water required._

  • bhunting / about 14 years ago / 1

    Just got one of these for home, put it together this morning to fix up some headphones.
    So far I like this iron. It heats up quickly and I did not note any issues with cooling or lack of heat. It is well packaged and assembled cleanly. I'm used to Metcal irons but so far I don't have any issues with this iron.
    Being a chinese knockoff I am concerned about long term reliability. If it is still working as well 5 years down the road I'm going to consider it a win. I picked up my order in Boulder and got a quick tour of Sparkfun's facility. I saw multiple of these Aoyue irons and hot air rework stations, all seemed to be actively used.
    I like the tip holder and solder reel. Solder feeds over the back and out the bottom front. It feeds cleanly and is easily reeled back in when done. A nice feature and something I wish my Metcal had.

  • P2-Paul / about 14 years ago / 1

    Overall, a good iron, but it's not a Weller. Temperature control and over tip performance is very good. The base is weighty and won't drift around the bench. The stand is too light and does drift around unless you put a solder spool on it (which doesn't work very well to dispense solder though). The iron doesn't like to seat in the stand well, which is frustrating because it drops in your lap sometimes. The sponge sucks - buy Digikey part TC205-ND and trim to size, $1.09.

  • cmk / about 14 years ago / 1

    I just got one of these. The iron heats up and makes a beep, but the temperature light never goes out (it blinks constantly, which is quite annoying). Can anyone comment if this is the normal behaviour? Or maybe I got a bum unit. The manual says the temp. light will go out after the iron has reached the set temp.
    Thanks,

    • Kevin Vermeer / about 14 years ago / 1

      Yes, this is normal behavior. The light is on while the heater is on, and it turns off when the heater turns off.
      The blinking that you see is the regulation of the temperature by PWM! If you're soldering a big heat sink at high temperatures, the light will have a higher duty cycle than if you're doing small stuff at low temperatures. If you let it reach temperature, and then turn the temperature down, the LED will go off until it reaches the lower temperature. Similarly, if you turn the temperature up, it should stay solid until it reaches the higher temperature.
      Again, I don't own/didn't design this iron, but this is normal behavior for Weller and Pace irons which I've used before.

  • mikemack / about 14 years ago / 1

    this will be my first real soldering iron, i hope it works has well has the comments say it dose, i hope they get it back in stock soon too

  • Nemo / about 14 years ago / 1

    This product is brilliant.
    I'm 15 years old and have been cursed to the hell of using a Radioshack firestarter for the better part of my life (so far, heh), but I just received this iron in the mail and I would highly recommend it to any other young person who is interested in electronics. It makes soldering fun and productive. It lets you start soldering in under one minute instead of after 15, solder small smd parts with ease, and hack into small control lines on modern electronics solidly. Compared to $10 irons this thing is amazing and well worth the money.

  • tz / about 15 years ago / 1

    I would echo the other comments - the digital one was out of stock but this ones works extremely well - heats in seconds, with audible feedback, and just works.
    I'm not good at soldering, but having a good iron helps a great deal.
    But where do I get a replacement LF-2b tip when the original one goes? You have .2 and .1 mm, but sometimes I solder larger things.

  • Kasimir / about 15 years ago / 1

    Could anyone tell if it accepts 220VAC? The cable seems easy to exchange on the picture, so it should be no problem to plug it in Europe, if it can handle the old continent voltage...

    • Love N / about 14 years ago / 1

      I know this topic is old, but anyway...
      The 'old school' trick for using 110 V equipment
      in 220 V power nets is a series DIODE !
      Choose a diode that can handle the current
      and put it in series in the power connection.
      You get 110 V half-wave ;-)
      Works well with transformer based supplies.
      You should always consider the particulars of
      the device you want to port, though.
      It might be prudent to dampen any ringing from
      the sharp corners of the wave, with a small cap.
      And you do have a unipolar halfwave, but as I said
      it works like a charm for transformer supplies.
      Hope this helps
      // Love

    • Paul NZ / about 14 years ago / 1

      Wonder if anyone can tell me if its ok to run this off a 110V 50 Hz power, that is not the standard US 60Hz. Living in New Zealand means that I would need to buy a transformer to get 240 volts down to 110 volts but changing the frequency I think is a lot harder.

    • kronick / about 15 years ago / 1

      Hi,
      I just received mine and haven't had the chance to try it yet but I can tell you that it is clearly labeled "AC 100-130V" on the back and the quality control label on the bottom has "110V" written in.
      I was hoping to use this on a trip to Europe but it looks like I will need a converter if I want to use it with 220V. Someone let me know if you have experience to prove me wrong...

    • Bastiaan / about 15 years ago / 1

      Yes it can. The specifications on their site state that it can handle both 110 and 220 volts.

  • dr2chase / about 15 years ago / 1

    Since I grumbled about another product, I ought to say something nice about a good one. I just finished soldering 16 gauge wires outdoors in the wind, with lead-free solder, and it just went and did it. Got hot fast, and pumped out heat against all that loss.
    I'm still getting the hang of a soldering iron that lets me set its temperature; I think I was a little conservative at first, but since I was soldering plain old wires, I just turned it up (450C, should you find yourself in a similar situation). My old (25 years!) iron was a 33W chisel-tip, I had upgraded to a 45W tip, and it was not coping.

  • ChadBurt / about 15 years ago / 1

    Don't hesitate, buy it.
    I've used many cheap soldering irons in the past and it was always a hassle. This iron has been a joy to use for the two years I've owned it. I keep it plugged in permanently at my desk so whenever I want to work on something I flip the switch, choose my temperature, and 15 seconds later I am ready to go. No more waiting for those cheap irons to heat up, and the solid base makes feels safer. It also has a place to store my roll of solder.
    I wish I would have bought something like this when I started learning electronics, rather than blowing through so many cheap tools.

Customer Reviews

No reviews yet.