Screw Terminals 5mm Pitch (3-Pin)

Screw Terminals with 5mm pitch pins. Comes in 2 or 3 positions and have the really cool feature of slide-locking together to form any size you need (4, 5, up to 20 without problems). Rated up to 300V @ 8A. Terminal can accept 26 to 14AWG wire. 5mm/197mil pin pitch will line up well with standard 0.1" perf boards but the pins are thick enough (1.0mm OD) that you may need to increase the hole diameter on some perf boards.

Note: The 3-pin terminals only connect to other 3-pin terminals. They will not connect to the 2-pin terminals.

Screw Terminals 5mm Pitch (3-Pin) Product Help and Resources

Connector Basics

January 18, 2013

Connectors are a major source of confusion for people just beginning electronics. The number of different options, terms, and names of connectors can make selecting one, or finding the one you need, daunting. This article will help you get a jump on the world of connectors.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #646744 / about 5 years ago / 1

    Has anyone found the 5mm part in an Eagle library available from SparkFun or elsewhere?

  • Member #562677 / about 9 years ago / 1

    I cannot find this part in the Fritzing library. Please advise.

  • Member #521738 / about 10 years ago / 1

    Will these fit into an Arduino? Into the pin terminals, not soldering directly to the board.

    • You can make them fit, but without seriously bending the connections, it'll be skipping every other hole in the Arduino. Arduinos use 0.1" spacing, while these are 5mm.

      In other words, it's not ideal and not really recommended.

  • ardenen / about 14 years ago / 1

    This part is not in the SFE Eagle Library - the 3.5MM part is but not the 5MM.

    • MikeGrusin / about 14 years ago / 1

      Sure enough, thanks for the catch! We'll get it into the next revision.

      • Bill9603 / about 14 years ago / 3

        Both Parts are in the Library. They are under "M02" and "M03"

        • Member #1426055 / about 6 years ago / 1

          In fritzing the M02 and M03 are 3.5mm not 5mm

Customer Reviews

No reviews yet.