2x5 Pin Shrouded Header

Simple shrouded 10-pin connector. Good for preventing cable connection mishaps. Use for programming, data, power, or any other kind of connection. 2x5 pins on 0.1" centers.

2x5 Pin Shrouded Header Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1122687 / about 7 years ago / 1

    Is this compatible with an Olimex UEXT connector?

  • SomeGuy123 / about 14 years ago / 5

    Will you be stocking a six pin shrouded header soon?

  • 16 BIT HOMEREW / about 13 years ago * / 2

    does this work with the 2x5 pin idc ribbon cable

    • EvanAlmighty / about 10 years ago / 1

      yeah it also works with the AVR programing cable.

  • herctrap / about 13 years ago / 2

    can you also add and the smd version of this one
    thanks a lot

  • MisterFuzzy / about 13 years ago / 2

    Oooo.... That would be nice for my project right now...

Customer Reviews

No reviews yet.