×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

Breakout Board for FT232RQ USB to Serial

Replacement:DEV-11814. This part has been upgraded to the µUSB-PA5, go check it out! This page is for reference only.

The micro-USB μUSB-CE5 is a USB to RS-232 bridge converter which is simple, cost effective, very small and easy to use. It uses its own PCB as a card edge type connector to plug into a USB A type cable or directly into a USB hub port.

The absence of a mechanical connector makes the μUSB-CE5 a very low profile device. The design is based around the FT232RQ from FTDI and provides the user with multi baud rate serial data up to 3M baud rate. Standard 0.1” pitch 5 pin female or male header can be soldered to provide the essential signals and power to any application. RX and TX signals are both 3.3V and 5V tolerant.

Board comes assembled with IC as shown.

Drivers:FTDI Driver Page

  • Implements full v2.0 USB protocol
  • Needs no external crystal
  • Internal EEPROM for device ID and Product Description strings
  • Royalty-Free Driver support for Windows, Linux, and Mac OSX

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • MagiccMan / about 13 years ago / 2

    Any update as to when you'll have these in stock?

  • SomeGuy123 / about 13 years ago * / 2

    This is an impressive little board. I wish it had a metal casing around the USB-A connector.

  • CraigTheCoder / about 12 years ago / 1

    The replacement, at least for the 4D Systems displays/controllers, is the PA5 board....https://www.sparkfun.com/products/11814

    I just ordered one for the new RPi/Arduino display module kits now being offered. According to everything I've read, the PA5 is the recommended USB-to-Serial programming interface.

  • BorisKourt / about 12 years ago / 1

    I am wondering what would I could use this with besides the 4D systems screens?

  • Member #382347 / about 12 years ago / 1

    Can I use this with Arduino Display Module - 4.3" Touchscreen LCD?

  • LEHoisveen / about 13 years ago / 1

    When will this be in stock?

Customer Reviews

No reviews yet.