SparkFun Project Case - Black

This is a very simple, but surprisingly handy project box designed by SparkFun. The box comes with three plastic pieces and includes 4 screws. The insert on the end of the box can be CNC milled (or just dremeled out by hand) for connectors, LEDs, switches.

The bottom section of the enclosure has a unique pattern of raised dots. These dots are on a 0.2" grid. Our plastic standoffs fit nicely onto the 0.09" diameter dots. This allows for a large number of standoff configurations. Using our plastic standoffs, you can mount any shaped board into the enclosure. A small amount of super glue or hot glue will make the mounting permanent.

The outer corners of the SFE box also fit a Eurocard sized PCB (100x80mm). This makes the SFE box ideal for enclosing Olimex and other large development boards.

SparkFun Project Case - Black Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

3 DIY

Skill Level: Competent - You might need to break out the power tools. Nothing beyond a power drill or rotary tool should be required, but you might have a hard time with just a screwdriver and hammer. Cutting holes into plastic or metal might be required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Some_Bloke / about 11 years ago / 3

    Hey, that's a great looking case! Why not make one in Metric units (since only the US, Liberia and Myanmar use inches...)?

    Using nice even metric numbers, it could be 110 x 95 x 30mm, with a 5mm dot grid.

    Also, a photo showing the case in an average-size hand would be helpful!

    • MikeGrusin / about 11 years ago / 4

      Hey now, they still sell beer by the pint in England...

  • Exonerd / about 16 years ago / 2

    These cases are very nice to work with and very well built. The removable/replaceable faceplates are a very welcome design feature.
    One note: If you plan on using one with an Arduino Duemilanove, you'll find that two of the board's mounting holes match up to the raised pegs on the case floor, but the third (just next to the sixth analog-in channel) does not. Just use a Dremel to grind away one of the pegs and you'll end up with a flat surface large enough for the standoff to be lined up properly (and held with glue). This case is big enough for the Arduino and a 9V battery to power it. Very nice.

  • HissingRoachParty / about 16 years ago / 2

    This is an awesome project box and the fact that SFE makes wonderful protoboards that fit them is even better.

  • Tozian / about 11 years ago / 1

    Do you sell a piece of perfboard that fits perfectly in this?

    • EvanAlmighty / about 11 years ago / 1

      Yes, the Koala protoboard fits it perfectly and has some nice bonuses.

  • Please make it cheaper or make another version that is simpler and more affordable. I would really like something like this but it's too pricy

  • madeinoz / about 12 years ago / 1

    I love these cases for my projects, but would love to see a version with a battery compartment and cover so it's easy to change batteries rather than unscrewing

  • GoZer / about 13 years ago / 1

    Note: this will not fit an uno with a ProtoScrewShield (http://www.sparkfun.com/products/9729). It to small height wise by about 1/4 inch.

    Otherwise, very nice case.

  • Diaz / about 14 years ago / 1

    I realy want to buy this Case!!, but its out of stock, when you will get more of this item on stock??

  • Member #47033 / about 14 years ago / 1

    The 28 pin PIC dev board (DEV-00018) shown in the product photos doesn't actually fit in this case because the voltage regulator sticks up too high. If you bend it over some, the case will close most of the way, but it's still not a great fit.

  • soulhunter / about 14 years ago / 1

    hi!
    Can, anyone, comment on the PCB mounting holes size for this box? (the Eurocard sized PCB).
    That size should go on the "PCB Size format" document (please, Sparkfun, can you update that one?).
    There was a comment by EmbeddedMan on December 6, 2009 at 9:21 PM that suggest .125" dia holes for this: can somebody confirm this?
    From the box's tech drawing, I could think of ~.12" holes, but I'm a little unsure (I still don't have one of these).
    Thanks!

  • ct0123 / about 14 years ago / 1

    sparkfun should make a version of this for the arduino mega. anyone know of a good arduino mega case similar to the chameleon but cheaper?

  • digitalmisery / about 14 years ago / 1

    Can you provide a 3D model for this case? I want to use this for a project I am modelling everything up first to make sure drill holes and components (PCB, LCD, connectors, etc.) fit and line up properly. IGES, STEP, SolidWorks, or Pro-E would be great. Thanks!

  • Matt23 / about 15 years ago / 1

    Where does sparkfun make these custom enclosures? they used to have a link on the right had side under "Resources" but it's no longer there.

  • ghost000 / about 15 years ago / 1

    Wonderful project box. If a revision 2 is coming out, I'd like to see the following:
    1.) Face plates with cut-outs, or guide lines that match the protoboards. I'd buy 100 if all I had to use was an exacto knife to get connectors/leds/switches/power plugs through the case.
    2.) A flat top surface. I'd accept the Sparkfun logo in radiation caused luminescence if the top was flat.
    Thanks Sparkfun, for an awesome enclosure.

  • The PCB Size Format drawing is a little confusing - the bottom line should not be blue (it makes the text confusing) but rather black. Also, it does not contain a suggested size for the four corner holes. From looking at the SFE_Box.pdf, I think they should be .125" dia holes.

  • dimkasta / about 15 years ago / 1

    Very nice shape for handheld projects.
    Although the huge logo can be a bit of a problem if you are looking for a place to gracefully fit an LCD and a joystick on the top cover.

Customer Reviews

No reviews yet.