This is a simple two wire cable. Great for jumping from board to board. 2-pin JST connector on one end, bare cable on the opposite end.
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.
Would it be possible to use this to connect a battery to a female usb port?
i bought these to use with the EL-sequencer. They are a little difficult to seat because of their size (2mm centers) but if you want 8 connectors on a board that's what you'll live with. they are a little tight and you need to really wiggle them in and out.
sparkfun wish list - make these with zip-cord style wire instead of this twisted, and longer lengths. sell them as 12" extension cords with male/female so that el-wire can be extended. sell the female side as well.
Can you please tell me if this jumper fits the EL Escudo Dos?
Yes, the EL Escudo Dos uses these connectors. They are JST PH, you can find others on our site by searching that.
The connector on mine seems to fit EXTREMELY tightly in actual PH headers bought from JST (not just clones.) Like, you need to use pliers to get it out. Has this happened to anyone else?
Answered my own question. From this sparkfun tutorial:
This doesn't come with the mating connector.
Does anyone know if this JST connector fits on the Li-Po Battery charger/booster that is sold by Sparkfun?
It will- this is the 2mm pitch version.
http://www.sparkfun.com/products/9914 works as well; sometimes the untwisted wires are a little more useful, and it comes with a male header, which this one does not.
Got some in hand: Mine are 24 AWG stranded with very short pre-striped and tinned ends.
Has markings (in no particular order):
XIEHE AWM 1007 VW-1 80oC 300V 24AWG XIEHE FT1 LF
Only on red wire: E251491
Only on black wire: 5251491
Some UL data matching my pigtail wires.
What type of wire is used in this cable? What gauge, whether stranded or solid, etc. Thanks.