Header - 6-pin Male (SMD, 0.1", Right Angle)

This is a SMD 6 pin right angle male header. We use this header on our LilyPad Main Board.

Pins have 0.1" spacing between rows and between pins.

Header - 6-pin Male (SMD, 0.1", Right Angle) Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Eliav / about 11 years ago / 1

    Do you plan on carrying the 4 pin version of this? It's in the eagle library but I can't find it anywhere on sparkfun. I'd prefer to order from you rather than direct from china... Not really looking to purchase 1000 of them.

  • Member #236024 / about 12 years ago / 1

    I'd love to have either a strip of these to break apart in segments or a set of either 7 or 8. 6 is just not quite enough, and having one extra pin not attached doesn't quite match up to the fit and finish I'm going for.

  • Joerice01 / about 12 years ago / 1

    I see the SF eagle contains a 1x4 SMD header, Is there a 1x2 option available or is it just a matter of modifying the footprint?

    Cheers

  • RyanW / about 13 years ago / 1

    Do you sell the SMD female headers, like the one on the FTDI Basic Breakout?

  • fugalster / about 14 years ago / 1

    do you provide a through hole version of this header?

    • I just added it to the relateds below. 553.
      They are break-away and snap apart to the correct size easily.

  • DavGeek / about 14 years ago / 1

    measures on the images match those of the library? eagle I measured 1.5cm in width

    • Hum, scales seem incorrect. Each pin is spaced 0.1", so it should be a little over 0.5", which is 12.7mm, or 1.27cm just for the pins. eagle seems correct.

  • ldattilo / about 14 years ago / 1

    The main picture should be from the side looking at the product as I assumed "right angle" meant the top connector was bent 90 degrees. It's more obvious if you enlarge it.

  • I understand that this is designed for smd pads, but could I use two of them across from each other on a breadbord's top and bottom half to connect to an AVR programmer? Does it bend far enough? Is the strait 1/8" part enough to engage the sockets on the board?

Customer Reviews

No reviews yet.