Uzebox GameCard Baseboard

Replacement: None. We are no longer carrying the Uzebox in our catalog. This page is for reference only.

The Uzebox GameCard baseboard is a carrier board for the AVCore module. The GameCard is designed for creating and playing video games as well as graphic and audio applications based on the Uzebox project.

Simply plug the AVCore module into the Uzebox GameCard baseboard and you have the official Uzebox development platform; 100% compatible with the Uzebox specification.

The Uzebox GameCard connections include two SNES compatible joypad/controller ports, an S-video jack, RCA jacks with composite video and audio output, an Atmel ISP (2x3 pin) connector, and a 5VDC power input. An LED and pushbutton are available for user programs and a hardwired 'Reset' switch is present for quick restarts on games or debugging.

The Uzebox is a retro-minimalist homebrew game console. It is based on an AVR 8-bit general purpose microcontroller made by Atmel. The particularity of the system is that it's based on an interrupt driven kernel and has no frame buffer. Functions such as video sync generation, tile rendering and music mixing is done realtime by a background task so games can easily be developed in C.

  • 2 SNES ports
  • Composite video and audio RCA jacks
  • S-Video (Mini-DIN4)
  • 5VDC power
  • ISP programming header
  • Green LED
  • Reset and user definable switch

Uzebox GameCard Baseboard Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #388892 / about 12 years ago / 1

    Where can we source the SNES controller socket?

  • braddock / about 15 years ago / 1

    Note that you MUST have a 5V REGULATED power supply for the Uzebox. The board does NOT have a 5V regulator on-board, and will be flaky and unreliable without a regulated supply.
    I learned this the hard way... :(

    • ClayCowgill / about 15 years ago / 1

      @braddock-- correct, regulated power input is a good idea.
      The earlier "gamer" baseboards (sold for a limited time through the Uzebox forums) shipped with 5.5V power adapters to allow for some extra drop from onboard regulation.
      SparkFun wanted this version to use their 'standard' 5.0V power supply (model #TOL-08269). Having an additional onboard LDO would have dropped the power to the AVCore module under 5.0VDC as a result, so there is no regulation present on the board.

  • Uze / about 16 years ago / 1

    I noticed the project's page link is broken because there's a space a the end. It should be http://belogic.com/uzebox

Customer Reviews

No reviews yet.