×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

LilyPad Protoboard Large

This is a large board for prototyping through-hole components with the LilyPad system. There are an array of pins all shorted together with 10mil traces. This allows for quick and easy prototyping - all you have to do is cut the traces between holes you don't want connected! Standard 0.1" array. Check rear photo for trace configuration.

LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. Each LilyPad was creatively designed to have large connecting pads to allow them to be sewn into clothing. Various input, output, power, and sensor boards are available. They're even washable!

Note: A portion of this sale is given back to Dr. Leah Buechley for continued development and education of e-textiles and to Kate Hartman for product support and continued development.

  • 50mm outer diameter
  • Thin 0.8mm PCB

Tags

LilyPad Protoboard Large Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Someone tell me how you’re supposed to use this… I think I need one but I don’t know how to use these.

  • Member #555450 / about 10 years ago / 1

    Please make one of these without the "helpful" traces. Seriously, these things are unbelievably difficult to cut.

  • Member #503626 / about 11 years ago / 1

    How do you use this? What do they mean by 'cut the traces'? Thanks in advance!

  • Member #217718 / about 13 years ago * / 1

    I'd like to see a 4-inch purple protoboard that allows you to mount the Lilypad in the center and gives 1-inch space all around - how about it???
    PS This'd make a really cool LED clock!

  • ELMatador / about 14 years ago / 1

    It would be nice if you would extend the length/width by one more hole. That way I could get a TLC5940 soldered onto it.

  • Rubi / about 16 years ago / 1

    Are they really for free ?

    • José Heriberto López / about 11 years ago / 1

      What do you mean by "free"? The price is $6.95 USD.

Customer Reviews

No reviews yet.