JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)

$ 2.95 $ 1.48

Added to your shopping cart

This is a 1 foot long JST SH communication cable which can be cut and hacked to your needs. Ideal if you have a UAV project where the GPS module may be a distance away from the controller board. Cable has two 6-pin JST connectors with 1mm pitch. Wired pin 1 to pin 1.

JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406) Product Help and Resources

Alphanumeric GPS Wall Clock

January 26, 2015

This is a GPS controlled clock - a clock you truly never have to set! Using GPS and some formulas, we figure out what day of the week and if we are in or out of daylight savings time.

GPS Basics

December 14, 2012

The Global Positioning System (GPS) is an engineering marvel that we all have access to for a relatively low cost and no subscription fee. With the correct hardware and minimal effort, you can determine your position and time almost anywhere on the globe.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1261426 / about 5 years ago / 1

    Is there a similar wire like this but just with 4 pins instead of 6?

  • Member #488432 / about 7 years ago / 1

    Is this male on one side & female on the other? In other words, can one end plug into the other? I want to cut it and use it to add quick-connect ability to a project.

  • Member #812410 / about 8 years ago / 1

    I need a connector like that one above but I'm not sure about the pitch. Someone could help me?

    The FC I'm using is this one, http://www.hobbyking.com/hobbyking/store/uh_viewitem.asp?idproduct=74669

    and the GPS I need to connect is this one:

    http://www.hobbyking.com/hobbyking/store/__74664__Micro_HKPilot_GPS_And_Compass_u_Blox_NEO_6_and_HMC5883_EU_Warehouse_.html

  • qzjake / about 13 years ago / 2

    how about a breakout board that does nothing other than expose the pins on a breadboard ready header?

    • Member #222386 / about 12 years ago / 1

      I agree, the breakout board below does not route pin to pin and is wrong for some of the GPSs

  • Member #236648 / about 13 years ago / 1

    I am new to this. I need the GPS unit and an extension cable. Thank you for your help.

  • MattAttack / about 15 years ago / 1

    Sweet!! It would be nice if you offered an 8 pin version for the FV-M8 (formerly the EB-85A) that was 1 foot long. Those tiny pins are tough to deal with!

Customer Reviews

No reviews yet.