Solder Lead Free - 15-gram Tube

This is your basic tube of unleaded (Pb-free) solder with a no clean, water soluble resin core. 0.031" gauge and 15 grams.

Mix: 96.5% tin / 3.0% silver / 0.5% copper

Solder Lead Free - 15-gram Tube Product Help and Resources

Flashlight Kit

October 11, 2018

This is an assembly guide for the SparkFun Flashlight Kit, a basic learn to solder kit.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • urbanatwork / about 12 years ago / 3

    Is there a suggested temp for this solder?

    • Member #910010 / about 8 years ago / 1

      I second this request. From my understanding lead-free solder often has a higher melting temperature than leaded, and different soldering irons (or settings on one) can certainly have different temperatures. It would be good to have the melting point along with any recommended temperature clearly noted somewhere.

  • Member #186479 / about 13 years ago / 3

    I'm not sure about the lead-free part. I just did a lead test on a tube I just ordered. I really hope my order was incorrectly picked, because the lead-test I did came out positive (containing lead). I really hope I accidentally received TOL-09162 (the leaded version).

  • Easy_E / about 15 years ago / 3

    Doesn't "60/40" generally refer to the tin/lead content of the solder? In that case, there's nothing 60/40 about lead-free solder.

  • Member #134665 / about 12 years ago / 1

    I have several tubes of solder purchased from Sparkfun. How can identify what type of solder it is?

  • MostThingsWeb / about 12 years ago / 1

    "This is you basic" should be "This is your basic"

  • I tested against the lead free I had at home and I was not impressed. Why? Because this one took much longer time to melt.

Customer Reviews

4.5 out of 5

Based on 4 ratings:

Currently viewing all customer reviews.

3 of 3 found this helpful:

It's solder.

Heat it. It melts. Things connect. Magic happens.

1 of 1 found this helpful:

Good !

Nice to solder , easy to pull packaging...

I really wanted to make a review for this product !

The thing is, it's nearly impossible to differentiate the lead free and the leaded when you have both in your pocket, maybe you could ad a vinyl sticker on it ?

It's solder?

I mean, I'm not really sure how to review this. It's solder. It melts. It makes things connect to each other.

But I guess the real reason why I'm liking this is because of the high silver amount. When you're working on audio equipment and need to solder things, this mixture is one of the better conductors when it comes to solder, barring any exotic solder materials. So, 5/5 stars from me. Definitely need to keep more on hand. But it would be nice if it were labelled so I didn't have to guess which tube of solder is which.

Melts Smoothly

I used it with my hakko soldering station and it melts. No issues. I like it.