Pushbutton 33mm - Blue

This is a 33mm round momentary push button similar to the ones you find on arcade games. Simple screw in design. Perfect for mashing.

  • Convex Button
  • 35.75 mm Diameter x 46 mm Height
  • M28 thread
  • Mounting Hole Diameter: 27.3 mm
  • Net weight: 0.015kg
  • Rated for 12V/1A

Pushbutton 33mm - Blue Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • aya / about 15 years ago / 2

    I love this pushbutton and all of its colors. It's the awesomeness of a button with epic colors. Using this for my Ken-bot.

  • John Walthour / about 10 years ago / 1

    Existing color options = awesome. More color options = even more awesome!

  • Member #502787 / about 11 years ago / 1

    Read a comment about these buttons (same model different colors) being hard to solder. I am not the best when it comes to soldering but I took a small piece of a sponge, got it wet, not dripping just wet. Then wrapped the tabs with the sponge. Was able to solder all my buttons with NO problems.

  • Member #469117 / about 11 years ago / 1

    I'd like to turn this into a latching switch. Can I remove the switch from underneath it and replace it with something to do this?

  • Member #407608 / about 12 years ago / 1

    can i install a led light in there?

  • Steven Osborn / about 12 years ago / 1

    Bought a bunch of these in various colors. They look great. They seem a little cheaper made than some of the other (much more expensive) buttons I've seen. I have one that sticks a bit on occasion, but for most projects I think these are great.

  • Zachary B / about 13 years ago / 1

    How many cycles has this switch been tested to?

  • justinN / about 14 years ago / 1

    For those that aren't accustomed to measuring...these buttons are huge. Much bigger than your standard radioshack button.

  • Daniel H / about 14 years ago / 1

    The metals tabs on this switch are .110" wide. Something like http://search.digikey.com/scripts/DkSearch/dksus.dll?Detail&name=A100914CT-ND might fit as a solderless connector.

  • Daniel H / about 14 years ago / 1

    The blue ones are slightly different than the other colors. The transparent blue ring around the button is a separate piece. The other colors have perforations in the threaded area that hold clips on the moving part, but this button's threaded area has no perforations.

  • wchill / about 14 years ago / 1

    How clicky are these switches? What kind of tactile feedback is there?

    • If you've ever played an arcade game, then it's like that. It clicks, and doesn't have a whole lot of resistance to it.

      • can you please tell me how they work? they need to be pushed hardly or softly? is the sound a little noisy?

        thanks!

        • it takes a pretty soft press, and it just gives a little click. once again, just like an arcade game...

          • Merlin Something / about 10 years ago / 1

            I'm actually curious about specifics -- compared to more professional name-brand arcade buttons like Sanwa and Seimitsu, where does it stand? I mean, Sanwa buttons tend to be soft, engage easily and bottom out without trouble, while Seimitsu's have a bit of physical resistance right as it reaches its engagement distance, giving you a more firm idea of when the switch is and isn't closed.

  • neufuture / about 15 years ago / 1

    Will you ever offer this size in black or white????

    • Member #596922 / about 10 years ago / 1

      Exactly! I'm trying to make an electrical piano and i need only back and white for the keys >:( !!!

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Works great but does not match picture

The nut on mine was black instead of white. Not really a problem for me just it did not match the pictures.