Pushbutton 33mm - Green

This is a 33mm round momentary push button similar to the ones you find on arcade games. Simple screw in design. Perfect for mashing.

  • Convex Button
  • 35.75 mm Diameter x 46 mm Height
  • M28 thread
  • Mounting Hole Diameter: 27.3 mm
  • Net weight: 0.015kg
  • Rated for 12V/1A

Pushbutton 33mm - Green Product Help and Resources

Button and Switch Basics

May 7, 2013

A tutorial on electronics' most overlooked and underappreciated component: the switch! Here we explain the difference between momentary and maintained switches and what all those acronyms (NO, NC, SPDT, SPST, ...) stand for.

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • acajaja / about 8 years ago / 1

    Yeah, was NOT impressed with these buttons at all. Poor quality. A few of the 22 I ordered got stuck in the down position and are no longer are able to be pushed. They also make a reasonably loud click sound when you are able to push them down. Definitely not arcade quality (meaning, they will not stand up to the pounding).

  • spookybonus / about 15 years ago / 2

    okay, my other comment was a little hasty i guess, i received two of these, one with a white nut (as pictured) and one with a black nut. the black nut one seems to be working and not too bad. maybe the white nut one is just a bunk fluke? internals appear to be the same switch. maybe a quality control issue.

  • LED addict / about 11 years ago / 1

    Is this really rated for 24 AMPS?? Cause that'd be insane...

  • raster / about 12 years ago / 1

    I've used over 50 of these buttons and only had an issue with one being way to sensitive. The others were just fine.

  • artur sapek / about 13 years ago / 1

    The leads on these things don't hold solder for shit. And I don't know how else I'll be able to use it. I regret buying this.

  • grossman83 / about 13 years ago / 1

    You get what you pay for. These buttons are awful. I had to dissect them just to get them to work. It took me a while to realize why my robot was behaving unpredictably and it was solely the fault of these buttons. DO NOT BUY.

  • jake0149 / about 13 years ago * / 1

    I wish we could get something like this in a color that wasn't
    nausea-inducing; Say... gray, black, red, blue. These colors are
    an obstacle for me, even though they might be just-the-thing
    otherwise.

  • bbotany / about 14 years ago / 1

    What's the power rating on these? A nice green "launch" button (in contrast to a big red "abort" button would be great, but I need to pass a fair amount of current to the ignitor.

  • duckythescientist / about 14 years ago / 1

    These are a lot cheaper than the other similar design (COM-09341) for a reason. I got one of each, and I like the feel of the other kind much better. This one doesn't have a satisfying click like the other design. If you are looking for an arcade cabinet style switch, go with the more expensive design. However, this one is shorter and more easily mountable. I was able to use this one (as a wall switch for an IR remote-controlled outlet embedded in the wall plate), but I had to cut it in half and glue the switch in place to make it all fit (because the conduit boxes are too small to fit 3 strands of Romex, a large switch, and a relay-board). It isn't a bad switch, but the other kind is better.

  • justinN / about 14 years ago / 1

    For those that aren't accustomed to measuring...these buttons are huge. Much bigger than your standard radioshack button.

  • spookybonus / about 15 years ago / 1

    this thing is junk, jot got them today and the button is so sensitive, any little bump triggers it.
    there is no way this could be used reliably, any shake of the table, vibrations from music or even a light breeze would make the button go off...
    too bad because i love the arcade look.
    can anyone point me to some that aren't junk?

Customer Reviews

No reviews yet.