Ardubot Bare PCB

Replacement:ROB-10185. The new board breaks out all the Arduino pins to a separate row of headers. It also includes spaces for LEDs, a reset switch, and servo headers. This page is for reference only.

The Ardubot PCB can be the foundation of your own Arduino-powered bot. When combined with a few other SparkFun offerings, the Ardubot makes a great mobile testing platform. Or you could just go terrorize the cat and annoy your family and friends. Add some lasers and theme music and you can start your own battle-bot league!

The Ardubot PCB is designed to be mated with a standard Aduino Pro (3.3V or 5V) or Arduino USB board, along with 2 motors, a front caster and a bridge driver. All the Arduino pins are broken out to the Ardubot PCB, along with a generous amount of prototyping area and power busses that run the length of the board.

Check the associated items for build options and check the tutorial to put one together.

  • 4.6 X 2.7" (117 x 69mm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • PresidentOfAwesomeness / about 15 years ago / 2

    Isn't this a bit expensive for a piece of PCB?

  • This will not be available in a kit because of the different options of motor ratios, bracket colors, wheel types and large amount of other variables.

  • stuff dude guy / about 14 years ago / 1

    what type of connector is the spot connected to the SPDT for

  • pstemari / about 15 years ago / 1

    Bringing out the analog and digital pins to a header at the edge of the prototyping area would be a big improvement. Running hookup wire around the motors to get to the analog pins is a real pain.
    Are the Eagle files available?

  • The mini self adhesive bread board will fit on the prototyping area.

  • Will any of the self adhesive bread boards fit on here?
    Could we get the eagle file?

  • Adrian3 / about 16 years ago / 1

    you should include the brackets as part of the partlist, here and in the tutorial. forgot to order these, bummer.

  • will a kit be available will all the parts?

Customer Reviews

No reviews yet.