Concave Button - Black

This is a 35mm concave momentary push button similar to the ones you find on arcade games. Simple screw in design. Perfect for mashing. This button has a great tactile, 'clicky' feel.

  • Concave plunger design
  • Durable nylon material
  • Microswitch: max 3A @ 120 VAC
  • Microswitch reliability tested to 10,000,000 cycles
  • Includes 3 terminal microswitch
  • Net weight: 25g* Cap diameter: 35mm
  • Overall height: 65mm
  • Mounting hole: 1 1/8th inch paddle bit (1.125" / 28mm)

Concave Button - Black Product Help and Resources

Button and Switch Basics

May 7, 2013

A tutorial on electronics' most overlooked and underappreciated component: the switch! Here we explain the difference between momentary and maintained switches and what all those acronyms (NO, NC, SPDT, SPST, ...) stand for.

PiRetrocade Assembly Guide

October 28, 2016

Build your very own retro gaming controller with a Raspberry Pi using the SparkFun PiRetrocade Kit!

micro:arcade Kit Experiment Guide

July 21, 2017

We love games! We love writing games, building games and yes, even building game consoles. So we want to introduce to you the micro:arcade kit for the micro:bit!

Dimension


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #613868 / about 9 years ago / 1

    What size microswitch quick connects for these buttons? Do they use the standard 0.11" quick connects?

  • Member #450292 / about 12 years ago / 1

    I'm looking for this type of button for my next project. Would it be feasible to chop off the screw part to shrinker the height? I'm looking to put it under a 15mm thick enclosure.

  • Dirf / about 14 years ago / 1

    While these guys are a bit more expensive then the 33mm convex ones sold here, they're actually a pretty good deal when you consider the fact that the microswitch included with them is over 3/4 the price. You're only paying $0.45 more for the nifty arcade button.

Customer Reviews

5 out of 5

Based on 3 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Cheap, strong, work as expected!

I really like how easy it is to insert and remove the limit switches, I had to steal them from a few of these buttons for another project.

They feel cheap and lightweight, but once installed they perform as expected and feel very strong, the button click itself is wonderful, not too tight, a toddler could push it.

1 of 1 found this helpful:

oh yeah

depresses fine at a variety of finger/button angles... the clicky feel is very satisfying... buying more

1 of 1 found this helpful:

very good quality button switch.

I use it for my photobooth. I holds up pretty well to abuse of customers mashing the button.