ArduIMU Sensor Board - Six Degrees of Freedom (Main)

Replacement: None. We do not have a direct replacement for this board, but check out all of our IMUs for a possible substitute. This page is for reference only.

The Arduino-compatible IMU is a project by Chris Anderson and Jordi Muñoz to create an AHRS (attitude heading reference system) for UAV control and general motion capture. This is the main board for the ArduIMU 6DOF. By itself, this board works as a 4DOF -- it produces three axes of acceleration and one axis of angular velocity data. This board can be connected to up to two Ardu 6DOF daughter boards which will each add one more axis of angular velocity information.

The ArduIMU 6DOF main board comes equipped with one LISY300AL, a single axis ±300°/s gyro, and one ADXL335, a three axis ±3g accelerometer. All filtering components are included. There are no on-board regulators so power provided should be clean and regulated 3.3V.

Having a hard time picking an IMU? Our Accelerometer, Gyro, and IMU Buying Guide might help!

Note: This product is a collaboration with Jordi Munoz of 3d Robotics. A portion of each sales goes back to them for product support and continued development.

Features: * 4 degrees of freedom: * ADXL335 - three axes of acceleration, ±3g range * LISY300AL - one axis of angular velocity, ±300°/s range * Compatible with ArduIMU 6DOF daughter boards to get up to 6 degrees of freedom * Analog output of all 6 axes is sent to ArduIMU analog pins * 0.1" pitch headers to connect to daughter boards and ArduIMU

  • 0.9x0.6"

ArduIMU Sensor Board - Six Degrees of Freedom (Main) Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • SamOs / about 15 years ago / 1

    Hello guys !
    How can I get the position from angular velocity?. Some one has a code where implementing calculus (integration)?

Customer Reviews

No reviews yet.