Dual Axis Gyro - LPR503AL - 30 deg/s

This is a low-power dual axis (pitch and roll) MEMS gyro with a ±30°/s maximum range. Options include integrated low pass filters and embedded power down and self-test features. Both x and y outputs are analog, and a 4x amplified output signal is also available for both axes. Comes in an LGA-16 package.

  • 2.7 to 3.6VDC supply
  • Dual axis pitch and roll sensing
  • ±30°/s output
  • Low power consumption
  • Wide operating temperature range (-40°C to +85°C)
  • High stability overtemperature
  • Embedded power-down feature
  • Analog angular-rate outputs
  • 4x amplified analog outputs
  • Integrated low pass filters
  • Embedded self test
  • High shock survivability

Dual Axis Gyro - LPR503AL - 30 deg/s Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.