Microswitch - 3-terminal

This is a 3-terminal microswitch, with a small push-button. This switch has a great 'clicky' sound to it, and a nice tactile feel.

  • Max 4A 125/240VAC
  • 2 mounting holes
  • Long mechanical operating life
  • Contact resistance: less than 0.2Ω
  • Insulation resistance: 500Ω minimum @500VDC
  • Rated to 10000 clicks
  • 0.63x1.1x0.42"
  • Weight: 5g

Microswitch - 3-terminal Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #412844 / about 11 years ago / 1

    How can I connect this to a 6 outlet power supply? I am a noob at electronics.

  • Member #331031 / about 11 years ago / 1

    Do less "clicky" variations of this switch exist?

  • Member #332119 / about 12 years ago / 1

    I'd buy one of these if it had a level and was rated 5A, like this: http://www.radioshack.com/product/index.jsp?productId=2049718&znt_campaign=Category_CMS&znt_source=CAT&znt_medium=RSCOM&znt_content=CT2032230#

  • Member #345524 / about 12 years ago / 1

    The current rating for this switch says 4A in the description, but 3A on the switch itself. Not a big deal because I won't even get close to that, but watch out!

  • Miicah / about 13 years ago / 1

    Is there a datasheet available for this switch? I'd like to know what the operating force for this and the 2-terminal switch is.

  • IsotopeJ / about 14 years ago / 1

    It's a shame this one doesn't come with a lever, or the one with a lever only has 2 terminals. I really need a NC microswitch. Tempted to hack the 2 terminal...

Customer Reviews

No reviews yet.