Soldering Tip - Plug Type - Conical 1/32"

This is a replacement soldering tip for our 30W Soldering Iron. This is a conical type of soldering tip, and is the same version that originally comes with the soldering iron. Replacing the tip is very easy - simple unscrew the shield, slip the replacement tip in, and screw the shield back on.

The overall width of this tip is 1/32".

This tip will only work with the soldering iron listed below.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • TimDC / about 11 years ago / 1

    What's the diameter of the barrel and the overall width of this?

    • Kamiquasi / about 11 years ago / 1

      The overall width of this tip is 1/32"

      The diameter of the barrel doesn't seem to be given anywhere.. not even the manufacturer. Measuring pixels, I'd say that the main shank is 5.25mm and the collar is almost exactly 7mm.

Customer Reviews

No reviews yet.