Miniature Solar Cell - BPW34

The BPW34 is a tiny, general purpose PiN photodiode. This photodiode has a ton of uses, one of which is to use it is a mini solar cell to power small, low power projects. It is also useful when used as a sensor to detect light. The cell is sensitive to a wide range of light wavelengths (430-1100nm), so it should produce power in a number of different settings. The rated open circuit voltage is 350mV (900nm, 1mW/cm2 light source), and short circuit current is 47μA.

These are fun (of course)! We shined a 940nm infrared LED on one of them and it produced about 0.5VDC open circuit voltage. Stringing four together in series, we were able to turn an LED on with them. They'll also produce a small voltage, ~250mV, in a brightly, fluorescent-lit room.

  • Package type: leaded
  • Package form: top view
  • Radiant sensitive area (in mm2): 7.5
  • High photo sensitivity
  • High radiant sensitivity
  • Suitable for visible and near infrared radiation
  • Fast response times
  • Angle of half sensitivity: phi = ± 65°
  • Lead (Pb)-free, RoHS compliant* 5.4x4.3x3.2 mm

Miniature Solar Cell - BPW34 Product Help and Resources

Diodes

May 9, 2013

A diode primer! Diode properties, types of diodes, and diode applications.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1242353 / about 7 years ago / 1

    If this is soldered to say a christmas tree light bulb will it light it? If not what else is needed?

    • CF / about 7 years ago / 2

      Not really. These don't produce much current and are more useful as a light sensor than a power source.

      You'd need 200 to 300 of them to light a single LED Christmas tree bulb or roughly 4000 to light a incandescent Christmas tree bulb.

      It's way cheaper and easier to use something like our 2 watt solar panel along with an appropriately sized resistor.

  • TheGreat837 / about 15 years ago / 8

    OKAY, is this really $1.50 per solar cell?
    That is shocking!
    Electronic Goldmine had 100 for $20.00!
    DANG
    I've seen better prices in Sparkfun's history...

    • bfesser / about 11 years ago / 4

      Stop complaining. If you want distributor prices, then buy from a distributor and not a retailer. You're paying for the convenience of not having to select your own parts, and for the remarkable reusable red box. By the way, volume discounts are listed above. If these discounts aren't good enough for you, Mouser has them at 100 for $63.30. Were the ones you saw from a reputable manufacturer, or were they just cheap Wun-Hung-Lo knock-offs? By the way, these are not solar cells, they're PIN photodiodes.

      • Digikey will sell you a single unit for 62 cents, which also -- praise be to cardboard christ! -- includes a box (though not a red one.)

    • stevenvh17 / about 10 years ago / 1

      They're not solar cells, despite the title. Solar cells are voltage sources, photodiodes are current sources.

  • owo / about 13 years ago / 3

    Are the contacts thin enough to fit in a breadboard?

    • I wonders that too!

      • MikeGrusin / about 12 years ago / 5

        Yes.

      • do the pins manage to get over the trench? (the space in the middle of the breadboard(I like calling it the trench because I don't know what actually is called))

        • JerZ / about 12 years ago / 1

          The datasheet says ~5.1 mm pitch so it would only span 1 hole. It would need to span 2 holes to cross the "trench".

  • Member #330563 / about 13 years ago / 2

    How do you connect these things?

  • rxn / about 15 years ago / 2

    This looks pretty cool, if several of these were storing energy for a while in a capacitor, it might be enough to change an E-ink display.
    By the way, any chance SparkFun will be getting E-ink displays in the future? That would be awesome!

  • We've seen a lot of these cells over the years, and there are different versions. YES, Electronic goldmine has had some, but they're not the same quality as real BPW-34 units.
    Remember, a solar array is only as strong as the weakest in the link...

    • joe57005 / about 14 years ago / 1

      I don't know about electronics goldmine, but I've purchased these cells for $0.87 each (.699 for 10) from digikey, and i've purchased them from solarbotics (at $1.00 each), they are the same.

  • JayCollett2 / about 15 years ago / 2

    This isn't a bad price, DigiKey has them for 1.52 so I see no reason to complain regarding pricing...just saying, besides, I'd rather give my money to a company that is giving back to the community...

  • Member #562562 / about 10 years ago / 1

    how meny volts would i get out of it if i point a 5mw red laser and would i just multiply that by how meny lasers?

  • Chandra / about 11 years ago / 1

    If I'm understanding this correctly, this could be considered a tiny solar cell or a large photodiode. My question is, would this be more sensitive to light than the basic photodiode SparkFun sells? I'm looking for something that will pick up amber light to trigger a buzzer.

  • Krb686 / about 12 years ago / 1

    Interesting fact, solar irradiance maxes out at around 1366 watts per square meter, and this solar cell is 1 / 133,333 square meters, so that comes out to a solar input of 10.2mW of power on that tiny little diode, which causes it to put out 16.5uW of electrical power, so it has an efficiency of 1.6%.

    Pretty cool if we had much higher efficiency cells, getting that much power from that small of a space. Gotta love the sun!

    • MikeGrusin / about 12 years ago / 2

      Good calculation, except the 1350 watts per square meter is what you'll see at earth's distance from the sun, out in space (above the atmosphere). The most we'll see at the surface is on the order of 1000W, and typically it's more like 750. But you're right, it's a neat little part!

  • MK1888 / about 12 years ago / 1

    This can also be used as an inexpensive radiation detector. See Elektor magazine, June 2011.

  • Member #327583 / about 13 years ago / 1

    Make magazine just used a bunch of these with a joule thief to make an LED light up on a bracelet.

  • viKi / about 13 years ago / 1

    Can be usefull for energy harvesting aplications like using the LTC3108 IC that can get as low as 20mV of input voltage and turn it into a usefull voltage for charging battery or a supercapacitor for using in low power aplications like wireless sensor networks. http://www.femtogen.com has a nice board using that ic

  • Member #226695 / about 14 years ago / 1

    can these be tied together to make up to a 12v or 18v feed?

    • Yes you will have to put about... 20 cells for the 12v and 35 for the 18v. Remember though I over estimated at getting power from a certain cell at 250mv so that way you won't need full bright sunlight. Also remember to put them in series not parallel( series means kind of like taking a battery and putting one right after it and so on. Parallel means you kind of take a battery and take another battery however many you wants and tying all the + together and same for -.

  • disabelle / about 14 years ago / 1

    (sorry im new to this)so about how many of these will i need to get 1v on a sunny day

    • Snortimer / about 12 years ago / 1

      I'd say about 3, as they're rated at 350mV (0.35V) each. Pop them together in series, you've got 1050mV (1.05V). To be safe, it wouldn't hurt to add a fourth to make sure you're really getting the 1V you need (4x350mV=1400mV=1.4V).

  • Wouternet / about 14 years ago * / 1

    For the people who may interested: (and certainly now with Japan's Problems)
    You can use this to make a miniature Radiaton Detector. Below is a link with a cool project using one of these PIN-Diodes. Haven't tried building it yet, because I don't have a suitable keyfob enclosure. And also, because it looks very hard to build. Parts are on the other hand very easy to get by. Maybe first build a bigger handheld-type before applying nanotechnology :)
    http://www.techlib.com/area_50/enricosprojects.htm#Worlds Smallest
    Edit: Those NukAlert thingies (which cost $160) use the same principle.

  • 2knives / about 15 years ago / 1

    I put 10 of these in parallel and got about .4V in a fluorescent lit room but I didn't get a chance to test it in the sun. Resistance was about 3.31K ohms
    I put 10 in series and got about 5V at mid day sun, and about 3.2V in a fluorescent lit room. Resistance was about 15K ohms.
    Either way not powerful enough to make an LED bright, only make the diode flutter ever so slightly.

    • 2knives / about 15 years ago / 2

      Ahhh, the irony of powering a light with solar power. :o)

  • oren / about 15 years ago / 1

    I don't know why this is being marketed as a solar cell. It's not... It's a photodiode.

    • AlanV / about 15 years ago / 2

      They're the same thing. A solar cell is a large photodiode used in a mode where bias current is not applied.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

4 of 4 found this helpful:

Great high-speed light detector

Most light-detection circuits will use a CdS photoresistor like SEN-09088. Unfortunately, they are somewhat slow to react (a few ms). Find for detecting big shadows, but too slow to measure fast-blinking LEDs accurately.

Photodiodes like this product react much more quickly (in the hundreds of ns), so you can get very quick measurements if you have a high-speed ADC (like the MCP3002 (COM-08636 at SparkFun)).