Polymer Lithium Ion Battery Pack - 1300mAh 11.1v

Replacement: None. We are no longer able to get these. This page is for reference only.

This high discharge LiPo is great for anything R/C, robotic, and any other portable application. For the price and quality, this is an excellent choice for anything that requires a small battery with a lot of punch. The voltage is low enough not to tax your regulating circuits, and the discharge rate is high enough to accomodate a lot of electronics and a few small motors.

The battery has three cells and outputs 11.1V storing 1300mAh of charge. Because this is a triple cell battery pack, a special charger is needed. This battery is not compatible with single cell chargers. A compatible charger is listed below.

**Weight: **116g (4.09oz)

  • 11.1V 3-cell pack
  • 1300mAh of charge
  • 25C continuous discharge rate
  • 35C peak discharge rate (10 sec)
  • JST-XH charge plug
  • XT60 discharge plug
  • 2.80 x 1.34 x 0.94” (71 x 34 x 24mm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Scotty / about 14 years ago / 1

    I would love to have a through hole connector for the "charge plug" which is the JST-XH (just a 0.1" spaced JST). Anyone know where to find them?

  • Anyone knows if i can used this battery in arduino boards? Like Mega, Duemilanove e Pro Mini 3.3v.

    • iklln6 / about 14 years ago / 1

      Yes, they all have a voltage regulator on-board. just keep your finger on the chip when you first connect it so you can feel it heating up if you hooked it up backwards or something

Customer Reviews

No reviews yet.