×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

LED - Basic Green 5mm (25 pack)

We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all conveniently packaged in a nice reusable ESD safe bag. Make that next project shine!

  • 25 green LEDs
  • Standard size - T1 3/4 5mm
  • 200 mcd brightness
  • 2.2V forward drop
  • Max current 20mA

LED - Basic Green 5mm (25 pack) Product Help and Resources

SparkFun Paper Circuit Kits

July 5, 2018

Learn how to build a simple paper circuit using copper tape, a 5mm LED, and a 3V coin cell battery.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • PaulC / about 14 years ago / 2

    You realize only 20 are shown in the picture:P

    • Luka / about 14 years ago / 2

      If you're referring to the first picture, then either:
      a) They changed the picture after your comment, or
      b) 5x5=20.

  • Patrick113 / about 11 years ago / 1

    Is it a bad thing if I buy these just for the resealable ESD-safe bags? :]

  • This is actually the best deal i could find on 5mm LEDs. Nice!

Customer Reviews

No reviews yet.