JST Jumper 4 Wire Assembly

This is a simple four wire cable. Great for jumping from board to board or just about anything else. There is a 4-pin JST connector on one end, bare cable on the opposite end. It also comes with the mating connector for the JST.

  • 6" length

JST Jumper 4 Wire Assembly Product Help and Resources

2 of 2 found this helpful:

JST Connector in a Breadboard?

While not ideal, the 4 pin version will barely fit a 0.1" breadboard but the 5 pin version will have problems.


JST Connector Type

This uses a 4-pin JST PH connector.


Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • kuzyt / about 13 years ago / 2

    Do you sell the mating connectors by itself ?

  • DEAk0n / about 10 years ago / 1

    Is Sparkfun going to offer a SMD version of this?

  • Member #453196 / about 11 years ago / 1

    why is the datasheet for a 3 wire connector? also whats the voltage and current rating for these? finally is there an eagle library for these?

  • Tinnov / about 11 years ago / 1

    BEWARE.... These don't use the standard .1" spacing. They are smaller.

  • KirAsh4 / about 12 years ago / 1

    Is the mating connector actually a right angle one, is was that just used for the picture?

  • JVarhol / about 12 years ago / 1

    thats too bad i would really like to but the mating connectors, lol

Customer Reviews

2 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

2 of 2 found this helpful:

Don't expect this to match a perf board

I'm not sure what the maker expected us to solder these to, but the spacing between the conductors is WAAAAAY to small to use with an arduino or a standard perf/proto board. My grandchildren will find these in my box of unusable parts. I have lost another week on this project, back to square one...

I'm sorry, these are not standard 0.1" spaced. They come very close, but don't mate with other 0.1" connections.

0 of 1 found this helpful:

These are inferior to the now-retired white jacketed JST4

The white version of this JST connector is much better. The wire is a heavier gauge. The tinned ends on this one makes it difficult to strip and prepare. Bring the other ones back.