Molex Jumper 2 Wire Assembly

This is a simple two wire cable. Great for jumping from board to board or just about anything else. There is a 2-pin Molex connector with 0.1" spacing on one end, bare cable on the opposite end. It also comes with the mating connector for the Molex.

  • 6" length

Molex Jumper 2 Wire Assembly Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • eye_solder! / about 9 years ago / 1

    I received an order of 10 of these and noticed the polarity is not always the same. Otherwise, I really like that you sell these. They make hooking up external components easy and the price is right.

  • CREATE / about 11 years ago / 1

    I see the wires are stripped on the end, but are they pre tinned?

  • Richiep / about 12 years ago / 1

    Ugh, I designed my project around these and now they're out of production :(

  • Member #362743 / about 12 years ago / 1

    I'm told this is out of stock and unable to back order. I need some to go with the Logomatic v2 SD logger, any alternate solutions....

  • sethcim / about 14 years ago / 1

    What is the amp rating of this connector?

    • Camalaio_ / about 13 years ago / 1

      I'd say a healthy 3A could go through it. Here is a handy link for relating wire/conductor size to max current. For most things, you will be looking at chassis wiring (short distance), rather than power transmission (like wiring a house).
      The datasheet quotes the wires as 24AWG, which matches to 3.5A max for chassis wiring in that link.

  • babsher / about 14 years ago / 1

    The connector is nice but the wire is braided which is a nightmare to solder to.

Customer Reviews

No reviews yet.