Battery Holder 2xAA with Cover and Switch - JST Connector

This 2xAA battery holder puts a nice finishing touch on your battery powered project. This holder features a removable, sliding cover, which is secured with a small Phillips head screw. Another bonus is the ON/OFF switch which can be used to control power to your project.

The leads are about 150mm and are terminated with a JST-XH (2.50mm pitch) connector.

Note: This battery holder is NOT compatible with the micro:bit. The micro:bit, Arduino Pro, and other boards utilize a JST-PH connector, not a JST-XH like this product has. You can find a micro:bit compatible battery pack here.

  • 67.9 x 32.8 x 18.25mm

Battery Holder 2xAA with Cover and Switch - JST Connector Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Where are the female connectors? I just bought the 2mm JST female terminal only to realize that it is not compatible with this battery pack. For my project, this is a major setback.

  • RyeMAC3 / about 12 years ago / 2

    I was planning on just soldering the leads directly to my PCB. Crazy how this is the same price as the holder w/o a JST connector. JST connectors by themselves are like a buck a piece. Maybe it's a good idea to order these and clip the JST off and save it for something else?

  • Member #552345 / about 11 years ago / 1

    Will I be able to use the breadboard jumper cables with male pins with the JSB connector?

  • SomeGuy123 / about 14 years ago * / 1

    Is the holder itself the same as this one?

Customer Reviews

3.5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

2 of 2 found this helpful:

JST-XH connector !

NOTE: this JST connector is series -XH (2.50mm pitch) it will NOT FIT into a standard JST-PH connector (2.00mm) like the through-hole connector (PRT-09749 ROHS) sold by sparkfun. The holder is OK-GOOD, switch seems solid, but I rated 3 stars since the JST spec is not given in the description, and there should be a JST-PH version available of this battery holder. I couldn't use this in my application...

I'm sorry. You're right, this connector doesn't match our other JSTs. I'll add a note to the product page to designate the JST type. Thank you for the information.

0 of 4 found this helpful:

Unfortunately, I am not the end user of this product so I couldn't provide a valuable feed back. I only process the ordering for my Newark.