10 Segment LED Bar Graph - Green

These 10 segment bar graph LEDs have many uses. With a compact footprint, simple hookup, they are easy for prototyping or finished products. Essentially, they are 10 individual green LEDs housed together, each with an individual anode and cathode connection.

We also carry these in yellow, blue, and red.

Note: The pinout on these bar graphs may vary from what is listed on the datasheet. Rotating the device 180 degrees will correct the change making pin 11 the first pin in line. We have contacted our supplier to correct this mistake in the future.

10 Segment LED Bar Graph - Green Product Help and Resources

Dot/Bar Display Driver Hookup Guide

January 16, 2014

How to hook up the LM3914 or LM3916 to drive a 10-LED display with a lone analog signal.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • nixpulvis / about 11 years ago / 1

    So if I wanted to make a dance floor out of these things how many shift registers are we talking here?

  • FMaz / about 12 years ago / 1

    Sooo, resistance is not built-in ? :(

  • Someone tell me how to right one of these up to a mini photocell or lilypad light sensor so that it roughly measures the amount of light coming in. Is it possible?

  • roycohen2013 / about 13 years ago / 1

    is this inside the sparkfun eagle library

    • MikeGrusin / about 13 years ago / 1

      Not yet, but you can do the same thing with two M10s from the SFE library, or two 1X10s from the pinhead library, and put them 0.3" apart (it's a 20-pin 0.3" DIP footprint).

  • Member #218177 / about 14 years ago / 1

    all 10 segment LED bar graph are sold out,
    eta on the restock?

Customer Reviews

3.7 out of 5

Based on 3 ratings:

Currently viewing all customer reviews.

http://www.youtube.com/watch?v=AX3Bus724Og&list=PLFAF84CBA39D10E08&index=46 http://cp04.cloud.viawest.net/~pauldenv/phyzx.htm#Finish_Line The LEDS did help me debug the platform migration. Thanks.

Check orientation - Doesn't match datasheet!

Make sure Pin 1 is an anode and not a cathode.

Great Product!

I recently purchased one of these and have been using it with my Arduino. I'v already ordered more. It works great and has saves be the time and frustration of having to deal with individual LEDs. It works great with the 330Ω resistor network. Just plug two networks in with the LED bar and your set to go.