Rotary Potentiometer - 4.7k Ohm, Linear

An adjustable potentiometer can open up many interesting user interfaces. Turn the pot and the resistance changes. Connect VCC to an outer pin, GND to the other, and the center pin will have a voltage that varies from 0 to VCC depending on the rotation of the pot. Hook the center pin to an ADC on a microcontroller and get a variable input from the user!

This pot has a 1/4" mounting diameter and has a 4.7K linear taper. Check the datasheet for dimensional drawings.

Rotary Potentiometer - 4.7k Ohm, Linear Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #433262 / about 10 years ago / 1

    I am trying to make a variable output. I have connected the negative lead to the negative output and have wired the positive to the potentiometer. My setup is the input on the outer pin and output on the center pin. I have nothing wired to the other outer pin and when i measure the voltage with a multimeter while rotating the pot, it reads as the vcc voltage. What am i doing wrong?

  • Saltykangaroo / about 11 years ago / 1

    Do I need an IC for this to control voltage? I am a rookie lol... and what is the difference between 10k and 4.7k?

    • isramac12 / about 11 years ago / 1

      10k -> from 0 to 10,000 ohms 4.7k -> from 0 to 4,700 ohms

  • Sparky91381 / about 11 years ago / 1

    a nice panel mount pot at a decent price for a single

  • How do I know what potentiometer to get? 10k ohm, 4.7k ohm?

  • isam / about 13 years ago / 1

    quick question, i want to use this as an input to the arduino, just to give me numbers to control the threshold of a sensor, should i use this one or the 10k?

    thnx!

    isam

  • hads / about 14 years ago / 1

    Can someone confirm that the Potentiometer Knob (COM-08828) related below does fit these new pots?
    In the comments it mentions a cutout for locating and it appears these new pots don't have that.
    Cheers,
    hads

    • Iron man / about 11 years ago / 1

      there are many new knobs available: COM-10001 take a look at the bottom of that product page for more.

    • Sciguy / about 14 years ago / 1

      I would assume not.
      Other commenters have said the friction-fit knob relies on a D-shaped pot shaft. These don't have that.

Customer Reviews

No reviews yet.