SparkFun MP3 and MIDI Breakout - VS1053

The VS1053 is a great MP3 decoder, and with this breakout board, it's easy to drop it into any project. The VS1053 is capable of decoding Ogg Vorbis/MP3/AAC/WMA/MIDI audio and encoding IMA ADPCM and user-loadable Ogg Vorbis. Can drive 30 ohm headphones with no additional power supply..

This new revision uses a new board layout and the TEST pin has also been tied in to IOVDD, no more green wires.

  • Separate Audio and Digital 3.3V supplies
  • Onboard 12.288MHz oscillator* 1.5 x 1.75" (38 x 44.5mm)

SparkFun MP3 and MIDI Breakout - VS1053 Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

2 Soldering

Skill Level: Rookie - The number of pins increases, and you will have to determine polarity of components and some of the components might be a bit trickier or close together. You might need solder wick or flux.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Leonidas993 / about 14 years ago / 2

    So you power it with 5v and then send signals to it with 3.3v right?

  • Member #574646 / about 10 years ago / 1

    Anyone tried reprogramming the VS1053 directly? I'm wondering if I can download the VLSI VSIDE and reprogram the VS1053 on this shield. http://www.vlsi.fi/en/support/software/vside.html

  • Member #409822 / about 11 years ago / 1

    Just a comment if you ever redo this board -- maybe 2 comments. First, it seems like this board is large compared to the components on it, could it have a smaller footprint?

    Second, it would be nice to bring IOVDD out to a pin, so that we could tie the GPIO-n pins to the 3.3 volt supply.

  • Member #409822 / about 11 years ago / 1

    Okay, so I used your Eagle library for this board and discovered that the pins on the edge that are prtpendicular to the other pns are actually 0.4 inches from the other pins, while the library board layout is .035 inches away. Good thing I am not using any of those pins.

    You should update your Eagle library to match the actual board (if you haven't already fixed it.

    • Which version of the library are you using? I'd like to check to see if this is fixed, but I'm not finding that board in the SFE library. Or were you referring to the actual board file itself in Eagle?

      • Member #409822 / about 11 years ago / 1

        My mistake ... I created this board for use on my project. I created it before I had the actual part in hand. So I will modify it.

        Think I may have blown the VR for AVDD because I did not connect it to input ground. Is that possible?

        Also, if I use a larger power for VCC, what is the rating on the power LED resistor? If I use 9 volts in, will that burn out the resistor?

        • The resistor is a 330 Ohm. You may have blown a component out if you didn't have it hooked up completely, but without seeing your circuit, I can't say for sure. Send an email to techsupport@sparkfun.com and they'll be able to help you further.

  • Member #417104 / about 12 years ago / 1

    Any chance the VS1053 could be replaced with the SAM2195? The VS1053's midi sounds are pretty bad. The SAM2195's sound like professional synths.

  • PeterW / about 12 years ago / 1

    Does anybody know how to re-flash the board, an update has been published just recently Feb. 5th, 2013 and I'd like to get the update on this board, is this possible and how ?

  • megaionstorm / about 12 years ago / 1

    VCC 3,3V and GND to GND. VCO 3,3V too ? AGND to GND too ?

  • raydzek / about 12 years ago / 1

    Any ETA on restock?

  • Wendy Ju / about 12 years ago / 1

    When you guys make another run of this board, can I suggest that you make this board slimmer so that it fits more easily on a standard breadboard? Everything is very luxuriously laid out with plenty of grazing space around each component, but it's a pain to run the jumper wires to the breakout board pins under the breakout board. Obscuring the wires also makes it hard to debug. A shorter board would also be nice, but narrower is more important. Thanks.

  • scharkalvin / about 12 years ago / 1

    Are you going to get these back in stock?

  • Vanillacoke / about 13 years ago / 1

    Is it possible to record and play stereo-audio from line1/2 at the same time?

    Like "sending a RIFF header -> start ADPCM recording on line1/2 -> receive data -> transmit them back"?

  • Member #226770 / about 13 years ago * / 1
  • NorthStar / about 13 years ago / 1

    How to connect this board to arduino? Why nobody answer?

    • Member #311627 / about 13 years ago / 1

      You connect it the same way you would with a Musical Instrument Shield, the only difference is that you need to tie IO1 high to get it into MIDI mode. It's all in the MIDI Code Example file provided by sparkfun.

    • Your best bet would be to email techsupport@sparkfun.com. If you're looking to connect to an Arduino, try the MP3 player shield (DEV-10628) or the musical instrument shield (DEV-10587), both of which are designed for Arduino.

  • Member #233612 / about 13 years ago * / 1

    Does this need voltage dividers (for data pins to an arduino) or is that taken care of onboard?

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

VS1053 Synth

I bought this to put in a custom MIDI footswitch I am designing. I have a similar board (Music Instrument Shield) which also has the VS1053 chip. Basically, for $30 or so; this is a full-featured Synth/Audio-Processor with all the core/glue components taken care of and with convenient 0.1" spacing pads. Very handy! I have tested it with some MIDI files that have 5 channels of data (Drums, Bass, Chording; Lead1 and Lead2) and it played them without a hitch. The instrument sounds and the effects are acceptable to me for my purposes. I have yet to evaluate the Audio Processing capabilities.