MondoMatrix - Displayduino

Replacement: None. We are no longer carrying this product. This page is for reference only.

The Displayduino microcontroller is the main controller for any MondoMatrix modular system. Displayduino controllers can also be used on their own to control up to 32 inputs or outputs. It works exactly like Arduino and uses the Arduino Programming Language. The difference between Arduino and Displayduino controllers is that you can plug-in MondoMatrix expansion boards into a Displayduino and grow your projects to thousands of lights, motors, sounds or any other output device.

  • 64KB of Flash code space
  • 2KB of EEPROM storage space
  • 4KB of RAM
  • 2 asynchronous serial ports (port 0 for USB communication, port 1 for RS485 communication with other MondoMatrix boards)
  • 1 SPI serial port
  • 1 I2C serial port
  • 8 Analog input channels
  • 32 digital I/O lines (8 are also Analog inputs)
  • 6 PWM outputs
  • 4.8x2.25"

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Mecharius / about 13 years ago / 1

    Will sparkfun be selling these again now that Mondomatrix has started producing them again?

    • Mungle / about 13 years ago / 1

      I need me too... do you find it?

      • I am not sure who has these in stock anymore. They were neat boards. The only thing I can suggest now is Arduino boards and shields. Sorry!

  • airboss / about 14 years ago / 1

    displayduinos are unobtanium it seems ... nobody has any in stock, and they haven't for some time.
    Does anyone know when we might see some here?

  • bcerrato / about 15 years ago / 1

    Anyone know where I could get the connectors used in the video? Does the device come with them?

  • hybotics / about 15 years ago / 1

    A version of this with 3 pin headers (Signal, Power, Ground) would be ideal for a robot controller, and you could still add any MondoMatrix expansion boards. I'm going to have to get one of these DisplayDuinos, a LedMatrix, and a ServoMatrix to play with. Hmmmmm, major robot control and world domination at our fingertips! :D

Customer Reviews

No reviews yet.